Minimal filtration of wine-spoilage microbes

Sartobev® Filter Cartridges

The Sartobev® filter cartridges 1 μm pore ratings have been specially designed for the filtration of still or sparkling wines. Built with a single PESU membrane, these cartridges allow retention of colloids, particles and the microbial burden in wines.

Sartobev®

1 μm with a single membrane of PESU

Learn More

Modules

For users of modules, we offer a range adapted to minimal filtration of wine-spoilage microbes using materials of the highest quality.


Sartocell®

12" and 16" sterilizing-grade filtration modules Nominal pore sizes: 0.2 μm, 0.3µm 0.5 μm, 0.8 μm

Learn More

Sheets

For users of modules, we offer a range adapted to minimal filtration of wine-spoilage microbes using materials of the highest quality.

Sartoclear®

40 x 40 and 60 x 60 sterilizing-grade filtration sheets Nominal pore sizes: 0.2 μm, 0.3µm 0.5 μm, 0.8 μm

Learn More

Your Data