CellGenix® rh OSM (Preclinical Grade)

  • Resembles LIF in both structure and function
  • Recombinant Human Oncastatin M
  • ADCF Level 2
  • High purity to ensure the safety of your process
  • Endotoxin Level ≤ 1000 EU/mg

Quantity Price per unit
0-9 $1,010.00
10-29 $808.00
30+ $657.00
Item No.: 
1423-050

*Custom/bulk order quotes are provided within 72 hours of request.

CellGenix® rh Cytokines - Preclinical vs GMP

Both product grades are produced under the same conditions in a GMP facility, ensuring an equal product quality and performance. We offer a more comprehensive QC testing including tighter specifications and documentation for our GMP products: CellGenix® rh Cytokines - Preclinical vs GMP

CellGenix® Preclinical Recombinant Human Oncostatin M (OSM) is an animal-derived component-free product. It is produced in a dedicated animal-free GMP facility.

OSM is a cytokine belonging to the interleukin-6 (IL-6) subfamily and it most closely resembles leukemia inhibitory factor (LIF) in both structure and function. It is primarily produced by T cells and monocytes.

Designed to meet the demands of translational research, CellGenix® preclinical cytokines are ideal to bridge the gap between the lower quality of research grade and the high cost of GMP grade materials.

Please access the Certificate of Analysis on the My Sartorius Portal.

Expiry: 3 years from date of shipping

icon-article

App Note:

Reliable T Cell Expansion with CellGenix®️ rh IL-2

Download Now
icon-article

App Note:

Performance of CellGenix® GMP TCM

Download Now
icon-article

Tech Note:

ADCF and Serum-free Policy

Download Now
icon-article

Tech Note:

Shipment at Ambient Temperatures

Download Now
icon-approval

Certificate of Analysis:

Download on the My Sartorius portal

My Sartorius
icon-article

Tech Note:

Stability of GMP Cytokines after Reconstitution 

Download Now
icon-article

Tech Note:

Batch-to-Batch Consistency of CellGenix® GMP Cytokines

Download Now

Applications

  • Application
    Preclinical ex vivo use  
  • Application Area
    • Cell & gene therapy  
    • Immunology  
  • Cell Type
    • ESC/iPSC  
    • Organoids  

Biological Information

  • Activity
    40 x 106 IU/mg  

Compliance Information

  • Origin
    Animal-Component Free  

Features

  • Carrier-Protein Free
    Yes  

Physicochemical Information

  • Endotoxin
    ≤ 1 EU/µg  
  • Expression System
    E. coli  
  • Formulation
    Lyophilized from a 0.2 µm-filtered solution in PBS  

Product Information

  • Brand
    CellGenix®  
  • Package Type
    Vial  
  • Size
    50 µg  

Sterility/Purity

  • Delivery Condition
    Sterile  
  • Purity
    ≥ 95%  

Weight

  • Molecular Weight (kDa)
    22.1 kDa