Skip to content Skip to navigation menu

Weight Sets

Individual E1, E2, F1, F2 and M1 OIML class weight sets. The sets are made of highly polished special steel, nickel silver, galvanised brass or aluminium. Choose from weight sets including wire weights, leaf weights or knob weights from 1 g to 50 kg.

Choose your product

Products (4)

Service weight set
Service weight set
Item no.:   YSS5128-6528-00
Nominal Mass Value
100 g – 5 kg
Accuracy Class acc. to OIML R111
E2
Service weight set
Service weight set
Item no.:   YSS5128-6528-02
Nominal Mass Value
100 g – 5 kg
Accuracy Class acc. to OIML R111
E2
Weight set
Weight set
Item no.:   YCS31-612-09
Nominal Mass Value
1 g – 1 kg
Accuracy Class acc. to OIML R111
E1
Service weight set
Service weight set
Item no.:   YSS3138-6538-00
Nominal Mass Value
1 g – 5 kg
Accuracy Class acc. to OIML R111
F1