text.skipToContent text.skipToNavigation

Vivacell 250 With PES Ultrafiltration Inserts

50 - 250 ml
Gas pressure unit with exchangable ultrafiltration inserts. Operated in stationary benchtop mode or with gentle shaking for increased performance.

Vivacell 250, Insert, 50,000 MWCO PES, 5pc

50 - 250 ml
Gas pressure unit with exchangable ultrafiltration inserts. Operated in stationary benchtop mode or with gentle shaking for increased performance.

Show more

Vivacell 250, Insert, 0.2µm PES, 5pc

50 - 250 ml
Gas pressure unit with exchangable ultrafiltration inserts. Operated in stationary benchtop mode or with gentle shaking for increased performance.

Show more

Vivacell 250, Insert, Starter Pack 5pc

50 - 250 ml
Gas pressure unit with exchangable ultrafiltration inserts. Operated in stationary benchtop mode or with gentle shaking for increased performance.

Show more

Vivacell 250, Insert, 30,000 MWCO PES, 5pc

50 - 250 ml
Gas pressure unit with exchangable ultrafiltration inserts. Operated in stationary benchtop mode or with gentle shaking for increased performance.

Show more

Vivacell 250, Insert, 10,000 MWCO PES, 5pc

50 - 250 ml
Gas pressure unit with exchangable ultrafiltration inserts. Operated in stationary benchtop mode or with gentle shaking for increased performance.

Show more

  • 1(current)
  • 2

Vivacell® 250 is the device of choice for the concentration of larger biological samples by pressure ultrafiltration and offers numerous advantages when compared to stirred cells. Vivacell® 250 handles a volume range from 50 ml to 250 ml and can - for maximum simplicity - be used in bench top mode or in a refrigerator. Fastest concentration is achieved by use with gentle orbital shaking, at the same time reducing shearing effects. Vivacell® 250 features concentrator modules with vertical membranes in order to minimize fouling. The unique conical dead stop built into the bottom of the membrane insert allows concentration to > 1 ml. Setup of the unit and exchange of membrane inserts are extremely easy, the concentration process can be monitored through an inspection window with volume graduations.

  • Easy to handle
  • High flux PES membrane
  • Vertical membrane design for ultra-fast concentration
  • High retentate recovery > 90 %
  • Unit reusable, only membrane insert needs to be replaced

Need for Speed!

Use free standing on a bench top or in a refrigerator for maximum simplicity, or use on laboratory shaker for fastest concentrations. The unique conical dead stop built into the bottom of the membrane insert allows concentrations to under 1 ml. The gentle vortex action controls membrane polarisation whilst greatly reducing the shear effects typical of stirring mechanisms. Set up or membrane replacement takes just a few seconds. Quick connect fittings and simple screw closure further enhance ease of use.

Performance Characteristics

Time to concentrate 20x min at 20°C 4 bar pressure
100 ml start volume 250 ml start volume
Orbital shake Free standing Solute recovery % Orbital shake Free standing Solute recovery
BSA 1.0 mg/ml (66,000 MW)
5,000 MWCO PES 19 70 98 % 40 140 99 %
10,000 MWCO PES 12 45 97 % 28 100 98 %
30,000 MWCO PES 12 45 96 % 28 100 98 %
γ Globulins 0.25 mg/ml (160,000 MW)
30,000 MWCO PES 25 120 96 % 55 240 98 %
50,000 MWCO PES 25 120 94 % 55 240 98 %
100,000 MWCO PES 25 120 96 % 58 240 98 %

Brochure

Ultrafiltration Family
en 1.6 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

User Manual

Vivacell 100
en 194.0 kB