Skip to content Skip to navigation menu

Virosart® CPV

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Choose your product (11)

Virosart® CPV 10" Standard Filter Crtdg
Virosart® CPV 10" Standard Filter Crtdg

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Item no.:   5452528V1
Virosart® CPV MidiCap height 9
Virosart® CPV MidiCap height 9

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Item no.:   5455328V9--FF--V
Virosart® CPV 20" MaxiCaps® - New Design
Virosart® CPV 20" MaxiCaps® - New Design

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Item no.:   5457328V2--SS
Virosart® CPV Capsule height 4
Virosart® CPV Capsule height 4

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Item no.:   5451328V4--FF--B
Virosart® CPV Minisart IT tested
Virosart® CPV Minisart IT tested

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Item no.:   545VM--------ITA

Application:

  • Virus clearance: Virosart® CPV retains ≥ 4 LRV of small non-enveloped viruses (e.g. PPV, MVM) and ≥ 6 LRV of large enveloped viruses (e.g. MuLV).
  • Target molecule: The main applications for Virosart® CPV for virus filtration are monoclonal antibodies (mAb), antibody fragments (Fab) or small recombinant proteins (< 150 kD).
  • Positioning: Virosart® CPV is used towards the end of the purification process of biopharmaceutical products for the virus filtration. At this stage, the purity of the biopharmaceutical product is at its highest and so fouling of the filter by contaminants (DNA, CHOP, aggregates & lipoproteins) will be low.

Product Benefits:

  • Robust virus clearance: Virosart® CPV retains ≥ 4 LRV of small non-enveloped viruses (e.g. PPV, MVM) and ≥ 6 LRV of large enveloped viruses (e.g. MuLV). This filter offers highest virus safety over the entire flow decay profile independently of operating pressure.
  • Smart process transfer: Flexibility is given by using either cartridges in existing stainless steel housings or disposable capsules.
  • Ease of use: Virosart® CPV are tested for integrity using a water-based diffusion test, e.g. based on the Sartocheck® technology of Sartorius Stedim Biotech

Regulatory Compliance

  • Each individual filter is tested for integrity
  • Validated for ≥ 4 LRV removal of small non-enveloped viruses using bacteriophage PP7
  • Designed, developed and manufactured in accordance with an ISO 9001 certified Quality Management System
  • Meet or exceed the requirements for WFI quality standards set by the current USP
  • Non pyrogenic according to USP Bacterial Endotoxins
  • USP Plastic Class Test VI

Application Note

Appl_Autoclaving-Virosart-Minisart-devices_SPK4110-e.pdf
en 870.3 kB
Appl_Virosart_CPV_SPK4111-e.pdf
en 1.1 MB
ApplcationNote-Virosart-en-Sartorius.pdf
en 655.5 kB

Datasheet

Data_Virosart_CPV_Capsule_Family_SPK2178-e.pdf
en 1.3 MB

Flyer

Virosart® — Highest virus safety for your patient — Next generation virus clearance concepts
en 886.6 kB

User Manual

Virosart® CPV Capsules
en 56.8 kB
Virosart® CPV MidiCaps®
en 110.0 kB
Virosart® CPV Minisart®
en 189.1 kB
MaxiCaps® Holder single round
MaxiCaps® Holder single round

The Sartorius Stedim Biotech MaxiCaps® holder has been specially designed to integrate MaxiCaps® into biopharmaceutical processes.

Item no.:   5ZGI--0010
MaxiCaps® Holder 3-round
MaxiCaps® Holder 3-round

The Sartorius Stedim Biotech MaxiCaps® holder has been specially designed to integrate MaxiCaps® into biopharmaceutical processes.

Item no.:   5ZGI--0011
Virosart® HF Process Module 0.8 m², Gamma irradiated
Virosart® HF Process Module 0.8 m², Gamma irradiated

New high speed virus filtration.

The high flux PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications.

Item no.:   3VI--28-HCGSF
Virosart® HF Process Module 2.4 m², Gamma irradiated
Virosart® HF Process Module 2.4 m², Gamma irradiated

New high speed virus filtration.

The high flux PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications.

Item no.:   3VI--28-MCGSF
Virosart® HC 20" T-StyleMaxiCap®
Virosart® HC 20" T-StyleMaxiCap®

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

Item no.:   5398328V2--SS
Virosart® HC 30" T-StyleMaxiCap®
Virosart® HC 30" T-StyleMaxiCap®

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

Item no.:   5398328V3--SS
Sartocheck® 4 Plus Filter Tester v 3.2
Sartocheck® 4 Plus Filter Tester v 3.2

Fully automatic filter integrity testing device. In full compliance with 21 CFR Part 11 and GAMP5. A large accessory package makes Sartocheck 4 plus flexible, powerful and creates safe solutions for almost all customer needs.

Item no.:   26288---FT
Virosart® Max 20" T-Style MaxiCap®
Virosart® Max 20" T-Style MaxiCap®

Maximize your virus filter performance with adsorptive pre-filtration. Virosart® Max is a specifically optimized virus pre-filter significantly increasing downstream virus filter performance.

Item no.:   54A8358N2--SS
Virosart® Max 30" T-Style MaxiCap®
Virosart® Max 30" T-Style MaxiCap®

Maximize your virus filter performance with adsorptive pre-filtration. Virosart® Max is a specifically optimized virus pre-filter significantly increasing downstream virus filter performance.

Item no.:   54A8358N3--SS

Customers Also Purchased

Virosart® HF Lab Module 5.0 cm²

Virosart® HF Lab Module 5.0 cm²

Learn More
Virosart® HF Process Module 0.8 m², Gamma irradiated

Virosart® HF Process Module 0.8 m², Gamma irradiated

Learn More
Virosart® HF Mid-Scale Module 200 cm², Gamma irradiated

Virosart® HF Mid-Scale Module 200 cm², Gamma irradiated

Learn More
Virosart® Max 10" T-Style MaxiCap®

Virosart® Max 10" T-Style MaxiCap®

Learn More
Virosart® HC Minisart

Virosart® HC Minisart

Learn More
Virosart® Max Minisart

Virosart® Max Minisart

Learn More
Sartobind® Q nano 1 mL, 4 mm bed height, 4 units

Sartobind® Q nano 1 mL, 4 mm bed height, 4 units

Learn More
Sartobind STIC® PA nano 1 mL, 4 mm bed height

Sartobind STIC® PA nano 1 mL, 4 mm bed height

Learn More