s
Skip to content Skip to navigation menu

Venting

Venting via Midisart® and Minisart® syringe filters with polytetrafluorethylene (PTFE) membranes.

Minisart® SRP15 Syringe Filter 17573--------ACK, 0.2 µm hydrophobic PTFE

Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 17573 with a pore size of 0.2 µm can be used for sample preparation and sterile filtration. It has a male luer slip outlet and version ACK is individually packed and sterilized by ethylene oxide (EO).

Show more

Midisart® 2000
Midisart® 2000
Item no.: 17804----------G

Midisart® filters are available with PTFE (autoclavable) or PES (gamma-irradiatable | autoclavable) membrane. Ready-to-use, 100 % integrity tested and fully validated.

Show more

Minisart® SRP4 Syringe Filter 17844----------Q, 0.2 µm hydrophobic PTFE

Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 17844 with a pore size of 0.2 µm can be used for sample preparation and sterile filtration. It has a male luer slip outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by autoclaving or EO.

Show more

Minisart® Syringe Filter, Polytetrafluorethylene (PTFE), Pore Size 0.2 µm, Ethylene Oxide, Female Luer Lock, Male Luer Lock, Pack Size 50

Minisart® HY with chemically inert hydrophobic PTFE is suitable for venting as well as filtration of gases and oils with a pH of 3 - 12. Type 16596 with a pore size of 0.2 µm can be used for sterile filtration. It has a male luer lock outlet and version HYK is individually packed and sterilized by ethylene oxide (EO).

Show more

Minisart® Syringe Filter, Polytetrafluorethylene (PTFE), Pore Size 0.2 µm, Non-Sterile, Male Luer Slip, Male Luer Lock, Pack Size 500

Minisart® HY with chemically inert hydrophobic PTFE is suitable for venting as well as filtration of gases and oils with a pH of 3 - 12. Type 16596 with a pore size of 0.2 µm can be used for sterile filtration. It has a male luer slip inlet and a male luer lock outlet. Version HYQ is a non-sterile bulk pack. Units can be sterilized by EO .

Show more

  • 1(current)
  • 2
  • 3