Skip to content Skip to navigation menu

Type II Pure Water Systems

arium® advance EDI type II pure water systems for general laboratory applications. With the combination of reverse osmosis, softening and electrochemical desalting, the arium® advance EDI type II pure water system guarantees constant water quality. The device is available as benchtop or wall-mounted system.

   

Choose your product

Products (4)

arium® advance EDI pure water systems

First-class Type 2 water: The arium® advance EDI Type 2 water system features the highest ion retention at rates of up to 10 l/h. Directly connected to your potable feed water source, this system consistently delivers pure water of the highest quality with a resistivity of 5 to 15 MΩ·cm. Its proprietary, patented electrodeionization technology (EDI), combined with its intelligent iJust software, optimises your water usage and ensures time- and labor-saving operation.

arium® advanced EDI Bench-Top Unit
Product Water Resistivity (at 25 °C)
< 5 - 15 MΩ × cm
Product Water Flow Rate
5 L/h
arium® advance EDI pure water systems
Product Water Resistivity (at 25 °C)
< 5 - 15 MΩ × cm
Product Water Flow Rate
10 L/h
arium® advanced EDI Wall-Mounted Unit
Product Water Resistivity (at 25 °C)
< 5 - 15 MΩ × cm
Product Water Flow Rate
5 L/h