Skip to content Skip to navigation menu

Tray and Rack System

The Tray and Rack System is suitable for applications such as bulk harvest, fraction collection, media and buffer storage or sample collection. It is designed to facilitate handling of both individual and manifold Flexboy® and Flexel® Single-Use Bioprocessing Bags within biopharmaceutical manufacturing processes. The Tray and Rack System can be used for bags in volumes from 5l to 20 l.

Choose your product

Products (5)

Flexboy® Racking System, Stainless Steel 304L, 30.5 kg
Volume
N/A
Dimensions
772 × 887 × 775 mm
Flexboy® Racking System, Stainless Steel 304L, 26 kg
Volume
N/A
Dimensions
640 × 887 × 775 mm
Flexboy® Tray/Lid, 5 L, Stainless Steel 304L, 8.6 kg
Volume
5 L
Dimensions
475 × 330 × 117 mm
Flexboy® Tray/Lid, 20 L, Stainless Steel 304L, 28.6 kg
Volume
20 L
Dimensions
770 × 404 × 170 mm
Flexboy® Tray/Lid, 10 L, Stainless Steel 304L, 15.7 kg
Volume
10 L
Dimensions
760 × 330 × 117 mm