text.skipToContent text.skipToNavigation

Syringe Filters

Reliable removal of microorganisms and particles from liquids, air and gasses with Minisart® syringe filters. Typical applications are clarification, sterile filtration, sample preparation, sterile venting and medical applications. The syringe filters are available in many different pore sizes and with several hydrophilic or hydrophobic membrane materials.

Minisart® RC4 Syringe Filter 17821----------Q, 0.2 µm Regenerated Cellulose

Minisart® RC with hydrophilic regenerated cellulose (RC) is optimized for aqueous liquids and solvents with a pH of 3 - 14 and is stable against DMSO. Type 17821 with a pore size of 0.2 µm can be used for sample preparation and has a male luer slip outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by autoclaving or EO.

Show more

Minisart® PES15 Syringe Filter 1776D--------ACK, 0.2 µm Polyethersulfone

Minisart® PES with polyethersulfone (PES) is optimal for highest flow rates and a pH of 2 - 13. Type 1776D with a pore size of 0.22 µm can be used for sterile filtration and has a male luer slip outlet. Version ACK is individually packed and sterilized by ethylene oxide (EO).

Show more

Minisart® NML Plus Syringe Filter 17825----------Q, GF + 1.2 µm Surfactant-free Cellulose Acetate

Minisart® NML Plus with glass fibre prefilter and surfactant-free cellulose acetate (SFCA) is optimized for particle-laden aqueous solutions or oils for a higher total throughput. Type 17825 with a membrane pore size of 1.2 µm can be used for clarification and has a male luer lock outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by gamma irradiation or EO.

Show more

Minisart® NY25 Plus Syringe Filter 1784C----------Q, GF + 0.45 µm Polyamide (Nylon)

Minisart® NY Plus with glass fibre prefilter and hydrophilic polyamide (nylon) is optimized for aqueous liquids and solvents with a pH of 3 - 14. Type 1784C with a pore size of 0.45 µm can be used for sample preparation. It has a male luer slip outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by autoclaving or EO.

Show more

Minisart® SRP15 Syringe Filter 17559----------K, 0.45 µm hydrophobic PTFE

Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 17559 with a pore size of 0.45 µm can be used for sample preparation and has a male spike outlet. Version K is a non-sterile pack of 50. Units can be sterilized by autoclaving or EO.

Show more

  • 1(current)
  • 2
  • 3