Skip to content Skip to navigation menu

Surface Protection Papers

Labsorb is a surface protection paper. It is a highly absorptive grade of paper coated on one side with polyethylene.

Choose your product

Products (7)

Polyethylene-Coated Paper / Grade LabSorb
Polyethylene-Coated Paper / Grade LabSorb
Item no.:   FT-1-601-600050

$226.60

Filter Format
Reels
Dimensions
600 mm × 50 m
Polyethylene-Coated Paper / Grade LabSorb
Polyethylene-Coated Paper / Grade LabSorb
Item no.:   FT-1-601-400100

$287.50

Filter Format
Reels
Dimensions
400 mm × 100 m
Polyethylene-Coated Paper / Grade LabSorb
Polyethylene-Coated Paper / Grade LabSorb
Item no.:   FT-2-601-460570K

$123.10

Filter Format
Sheets
Dimensions
460 × 570 mm
Polyethylene-Coated Paper / Grade LabSorb
Polyethylene-Coated Paper / Grade LabSorb
Item no.:   FT-1-601-400050

$162.20

Filter Format
Reels
Dimensions
400 mm × 50 m
Polyethylene-Coated Paper / Grade LabSorb
Polyethylene-Coated Paper / Grade LabSorb
Item no.:   FT-1-601-460050

$149.00

Filter Format
Reels
Dimensions
460 mm × 50 m

Used with the cellulose side up, the paper absorbs liquids, which are stopped by the polyethylene layer an thus prevented from soaking through. Used with the polyethylene side up, the paper is highly useful for recovery of valuable or toxic liquids.

Brochure

Filter Papers for the Laboratory and Industry
en 6.4 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB
Laboratory Filtration Products
en 21.9 MB

Flyer

LabSorb — Papel recubierto de polietileno para la protección de superficies
es 455.7 kB
LabSorb — Polyethylen beschichtetes Oberflächenschutzpapier
de 450.3 kB
LabSorb — Protection des surfaces avec un papier recouvert de polyéthylène
fr 456.4 kB
LabSorb — Polyethylene-coated paper for surface protection
en 456.3 kB
LabSorb — Protezione di superfici con una carta rivestita di polietilene
it 516.4 kB
Paper Boards for the Filtration and Absorption of Liquids

These boards are used for the filtration of cooking and transformer oils, galvanic baths and as base paper for further impregnation with certain reagents and antibiotics.