Skip to content Skip to navigation menu

Seed Germination Papers

Seed germination papers are ideal for ensuring an optimal moisture content for the most diverse types of seeds and germination forms. They feature excellent wet strength and their special structure prevents fine seed roots from growing through. The seed germination papers can be supplied in different formats and in customised shapes and sizes for testing seeds according to ISTA (International Seed Test Association).

Choose your product

Products (6)

Qualitative & Technical Papers, Smooth/ Grade 50 S

$39.00

Dimensions
225 × 225 mm
Pack Size
100
Germination Test Papers
Germination Test Papers
Item no.:   FT-2-353-2000110
Dimensions
2,000 mm × 110 mm
Pack Size
350
Qualitative & Technical Papers, Smooth/ Grade 50 S

$41.00

Dimensions
210 × 297 mm
Pack Size
100
Qualitative & Technical Papers, Smooth/ Grade 50 S

$77.00

Dimensions
500 × 500 mm
Pack Size
100
Germination Test Papers
Germination Test Papers
Item no.:   FT-2-353-2080140
Dimensions
2.080 mm × 140 mm
Pack Size
250