Skip to content Skip to navigation menu

Result for "lab" (11)

Sort by:
    BioPAT® Xgas
    BioPAT® Xgas
    Item no.: biopatxgas

    The BioPAT® Xgas monitors and controls bioprocesses in real time. It is a combined oxygen-carbon dioxide sensor featuring automatic compensation of humidity and pressure. The range for oxygen is 1 - 50% and for carbon dioxide 0 - 10%, with ±3% accuracy on the reference value and a difference of less than ±0.2% on the reading. The sensor is non-invasive and can be conveniently integrated onto a new Sartorius Stedim bioreactor exhaust line or your current system.

    • Parallel and continuous measurement of O2 and CO2 using just one sensor
    • Standardized integration into Sartorius bioreactors for event-based control, enabled by real-time determination of respiration parameters
    • High accuracy and process reliability ensured by automatic compensation of humidity and pressure
    • Compact design for convenient integration into both small lab bioreactors and process-scale fermenters
    • Status display and calibration buttons directly on the BioPAT® Xgas for easy operation

    BioPAT® Trace
    BioPAT® Trace
    Item no.: biopattrace

    BioPAT® Trace is an analysis system for simultaneous online monitoring of glucose and lactate in laboratory and industrial cultivations of microorganisms and cell lines. BioPAT® Trace ensures a high degree of measurement performance and process reliability due to its unique combination of a reusable analyser and single-use enzymatic sensors and fluidic elements.

    • Simultaneous online measurement of glucose and lactate
    • Fully automated, self-calibrating system
    • Modes: filtration, dialysis, sampling
    • Unique dialyses mode for small volume bioreactors
    • Plug & Play
    • Reusable system
    • Fully disposable sensor & fluidics set
    • Ethernet, modbus, (OPC) connectivity
    • Compact device, small footprint

    BioPAT®ViaMass
    BioPAT®ViaMass
    Item no.: BIOPATVIAMASS

    Automated Biomass Measurement Using BioPAT® ViaMass BioPAT®

    ViaMass is a system for measuring viable biomass in cell culture processes. Unlike known reference methods, this system is completely integrated into single-use bioreactors. It determines the biomass directly in line, reducing the need for manual sampling. Integrated into the bioreactor’s DCU control system, BioPAT® ViaMass permits automatic monitoring and control of viable biomass.

    • Reduces the need for manual sampling
    • Real-time measurement of and feedback on viable biomass
    • Ensures batch-to-batch consistency
    • Eliminates operator influence that occurs in manual biomass measurements

    Manufactured under the Licence of Hamilton.

    BioPAT® Fundalux 12mm for 1L OPL 5mm
    Optical Path Length
    5 mm
    BioPAT® Fundalux 12mm for 2L OPL 10mm
    Optical Path Length
    10 mm