1,013 mm × 817 mm × 1,150 mm (2)
1,071 mm × 969 mm × 1,250 mm (2)
1,159 mm × 873 mm × 1,344 mm (2)
1,287 mm × 1,186 mm × 1,399 mm (2)
1,311 mm × 1,008 mm × 1,454 mm (2)
1,371 mm × 1,319 mm × 1,509 mm (2)
1,426 mm × 1,157 mm × 1,654 mm (2)
1,511 mm × 1,435 mm × 1,710 mm (2)
1,603 mm × 1,076 mm × 1,700 mm (1)
1,603 mm × 1,076 mm × 1,790 mm (1)
1,603 mm × 1,076 mm × 2,011 mm (1)
1,603 mm × 1,076 mm × 2,200 mm (1)
1,603 mm × 1,076 mm × 2,511 mm (1)
1,603 mm × 1,076 mm × 2,701 mm (1)
1,603 mm × 1,076 mm × 3,012 mm (1)
1,603 mm × 1,076 mm × 3,201 mm (1)
1,603 mm × 1,076 mm × 3,512 mm (1)
1,603 mm × 1,076 mm × 3,702 mm (1)
1,603 mm × 1,076 mm × 4,013 mm (1)
1,860 mm × 1,076 mm × 2,444 mm (2)
1,860 mm × 1,076 mm × 2,944 mm (2)
1,860 mm × 1,076 mm × 3,445 mm (2)
1,860 mm × 1,076 mm × 3,945 mm (2)
1,949 mm × 1,135 mm × 2,530 mm (2)
1,949 mm × 1,135 mm × 3,050 mm (2)
1,949 mm × 1,135 mm × 3,570 mm (2)
1,949 mm × 1,135 mm × 4,090 mm (2)
8.3 inch × 11.6 inch × 10.3 inch (8)
9.1 inch × 12.6 inch × 13.4 inch (15)
15 × 70 mm (1)
36 × 80 mm (1)
50 × 100 mm (1)
100 x 100 mm (1)
125 × 152 mm (1)
155 × 250 mm (1)
200 × 600 mm (1)
219x317x100 mm (3)
219x317x265 mm (3)
219x317x94 mm (2)
375 x 500 mm (1)
385 × 510 mm (2)
460 x 570 mm (1)
580 × 580 mm (1)
878 mm × 705 mm × 1,018 mm (2)
921 mm × 705 mm × 1,115 mm (2)
970 mm × 817 mm × 1,058 mm (2)
981 mm × 705 mm × 1,194 mm (2)