Search within
Narrow your results
Most used filters
Filter by product attributes
Search results in "Products"
Product Selector Tools
Let us help you find & buy products fast...
-
Item no.Hipersep-Process-M
This innovative system has a pressure capacity of up to 100 bars and is compatible with high-temperature purification processes (up to 85°C), allowing for unmatched performance levels while meeting the stringent challenges of new pharmaceutical applications such as oligonucleotides.
Guaranteed and repeatable performance
Scale-up flexibility
Fast and easy cleaning validation -
Item no.96MU01-----11BrandSartobind® Rapid ABed Volume1.2 mL, 1 mL, 3 mLApplicationCaptureBed Height4 mm
-
Item no.98R-PA19D-LBrandSartobind® Rapid ABed Volume0.8 LApplicationCaptureBed Height4 mm
-
Item no.99R-PA19GC-----VBrandSartobind® Rapid ABed Volume17 µL/wellApplicationScreeningBed Height0.7 mm
-
Item no.Resolute-BioSC-Pilot
Moving from a chromatography skid to integrated downstream processing.
Enables batch, multiple multi-column processes (parallel batch, continuous) or multi-step integration resulting in Process Intensification.
Resolute® BioSC Pilot can operate simultaneously and continuously three chromatography separations, including viral inactivation and in-line buffer preparation. -
Item no.PAT0029
Rapid at-line analytical chromatography solution for all stages of pDNA processing.
PATfix® pDNA is a high-performance HPLC system, engineered for pDNA isoform and multimer separation using the unique analytical capability of the CIMac® pDNA monolithic column. User guides, validated methods, SOPs and pDNA standards are included. User friendly PATfix® software makes for easy data processing, visualization and sharing. -
Item no.Varicol
Hipersep® Varicol is a multi-column continuous chromatography concept particularly well-suited to large-scale separation of binary mixtures (e.g., enantiomers) and fractionation of complex mixtures. This technology is designed to adapt seamlessly to users’ specific requirements.
A robust continuous process
Cost-effective and highly productive
Up to 99.97% of solvent recycled at commercial scale -
Item no.MCSULB46NAKBrandResolute®ApplicationPurification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins, CaptureCapacity5 to 150 L/h (83 to 2500 mL/min)Dimensions WxDxH700 × 1000 × 1830 mm
-
Item no.MCSCEB46AAKBrandResolute®ApplicationPurification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins, Capture - Additional Bubble TrapCapacity5 to 150 L/h (83 to 2500 mL/min)Dimensions WxDxH700 × 1000 × 1830 mm
-
Item no.MCSCEB4NNAKBrandResolute®ApplicationPurification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins, PolishingCapacity5 to 150 L/h (83 to 2500 mL/min)Dimensions WxDxH700 × 1000 × 1830 mm
-
Item no.MCSCEB46NAKBrandResolute®ApplicationPurification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins, CaptureCapacity5 to 150 L/h (83 to 2500 mL/min)Dimensions WxDxH700 × 1000 × 1830 mm
-
Item no.MCSULB4NNAKBrandResolute®ApplicationPurification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins, PolishingCapacity5 to 150 L/h (83 to 2500 mL/min)Dimensions WxDxH700 × 1000 × 1830 mm