Skip to content Skip to navigation menu

Sartopure®

The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.

Choose your product

Products (529)

5051306P4--OO--B
5051306P4--OO--B
Item no.:   5051306P4--OO--B
Material Prefilters
High Performance Polypropylene (PP)
Retention Rate
0.45 µm
5051503P7------B
5051503P7------B
Item no.:   5051503P7------B
Material Prefilters
High Performance Polypropylene (PP)
Retention Rate
1.2 µm
5052103P3
5052103P3
Item no.:   5052103P3
Material Prefilters
High Performance Polypropylene (PP)
Retention Rate
1.2 µm
5052501P1
5052501P1
Item no.:   5052501P1
Material Prefilters
High Performance Polypropylene (PP)
Retention Rate
8.0 µm
5052503P1
5052503P1
Item no.:   5052503P1
Material Prefilters
High Performance Polypropylene (PP)
Retention Rate
1.2 µm

High Performance Polypropylene Prefilter
Sartopure® PP3

Applications:

  • Early clarification steps in vaccine production
  • Blood and Plasma fractionation

Benefits:

  • Highest total throughput
  • Superior protection abilities
  • Expanded retention rate 0.45µm – 100µm

Highly Adsorptive Glass Fleece Prefilter
Sartopure® GF Plus

Turbidity reduction in:

  • Cell harvest
  • mAB
  • Vaccine
  • Lipid and colloid containing fluids

Benefits:

  • Best turbidity reduction
  • Highly adsorptive

For highest process flexibility all Sartopure® filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Please review the selection guide in the supporting resources literature.

Brochure

Sartopure® GF Plus — The New Generation of Adsorptive Depth Filters
en 1.6 MB
Sartopure® PP3 – Prefiltration Performance Raised to the Power of 3
en 1.6 MB

Datasheet

Sartopure® GF Plus — Adsorptive Depth Filters
en 186.0 kB
Jumbo Star Sartopure GF Plus — A “giant” Step Forward in Pleated Depth Filters
en 74.3 kB
Sartopure® GF Plus The New Generation of Adsorptive Depth Filters
en 462.1 kB
Jumbo Star Sartopure PP2 — A “giant”, Ready-to-use Particulate Filtration & Bioburden Reduction Filter
en 74.7 kB
Sartopure® PP3 — Particle Reduction Filter Elements
en 663.0 kB
Sartopure® PP2 — Particle Filtration & Bioburden Reduction Filter Elements
en 158.8 kB
MaxiCaps® Filter Holders

The Sartorius Stedim Biotech MaxiCaps® holder has been specially designed to integrate MaxiCaps® into biopharmaceutical processes.

Liquid Filter Housings

Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

Sartoguard®

All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.