text.skipToContent text.skipToNavigation

Sartolab® Vacuum Filters

Vacuum filtration units are designed for the convenient sterile filtration of tissue culture media and components, biological fluids, and other aqueous solutions. Sartolab® RF|BT Bottle-Top Filters are available as ready-to-use disposable 150 ml, 250 ml, 500 ml and 1000 ml systems including receiver bottles, or as Bottle-Top-only system in 150 ml, 500 ml and 1000 ml.

Sartolab® 150V is a capsule filter with pleated 0.2 µm polyethersulfone (PES) membrane for vacuum filtration and can be used for filtration of up to 15 L.

Sartolab® 150V Vacuum Filter 18080----------M, 0.2 Polyethersulfone

Sartolab® 150V capsules with pleated 0.2 µm polyethersulfone (PES) are designed for sterile filtration of cell culture media and other solutions. 150 cm2 filtration area are suitable for up to 15 L liquid. Version M is individually packed and sterilized by ethylene oxide (EO).

Show more

Sartolab® RF Vacuum Filter 180A3----------E, 0.45 µm Cellulose Acetate, 1000 ml

Sartolab® RF with cellulose acetate (CA) is designed for particle and cell removal. Type A3 is a bottle top unit including receiver flask (RF) with a pore size of 0.45 µm and a volume of 1000 ml. It can be used for sterile clarification of aqueous solutions. Version E contains 12 units which are individually packed and sterilized by ethylene oxide (EO).

Show more

Sartolab® BT Vacuum Filter 180C4----------K, 0.22 µm Polyethersulfone, 150 ml

Sartolab® BT with polyethersulfone (PES) is designed for cell culture media and other solutions. Type C4 is a bottle top (BT) unit with a pore size of 0.22 µm and a volume of 150 ml and can be used for sterile filtration. Version K contains 48 units which are individually packed and sterilized by ethylene oxide (EO).

Show more

Sartolab® RF Vacuum Filter 180C3----------E, 0.22 µm Polyethersulfone, 1000 ml

Sartolab® RF with polyethersulfone (PES) is designed for cell culture media and other solutions. Type C3 is a bottle top unit including receiver flask (RF) with a pore size of 0.22 µm and a volume of 1000 ml. It can be used for sterile filtration. Version E contains 12 units which are individually packed and sterilized by ethylene oxide (EO).

Show more

Sartolab® BT Vacuum Filter 180C5----------E, 0.22 µm Polyethersulfone, 500 ml

Sartolab® BT with polyethersulfone (PES) is designed for cell culture media and other solutions. Type C5 is a bottle top (BT) unit with a pore size of 0.22 µm and a volume of 500 ml and can be used for sterile filtration. Version E contains 12 units which are individually packed and sterilized by ethylene oxide (EO).

Show more

  • 1(current)
  • 2
  • 3

The Sartolab RF|BT units contain a polyethersulfone (PES) membrane or a Cellulose Acetate (CA) membrane and combine highest flow-rates and throughput with extremely low protein binding and extractables. They offer improved filtration speed and throughput and are therefore ideally serving the requirement of cost effective filtration. Sartolab 150v capsules are made of a unique hydrophilic PES membrane providing outstanding total throughput, flow rate performance, low extractables and broadest chemical compatibility.

  • Quality and reliability
  • Low protein binding
  • Fast flow and high throughput
  • Easy to use

Brochure

Sartolab® RF | BT Filter Systems
en 265.6 kB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB