s
Skip to content Skip to navigation menu

Sartolab® RF | BT

Sartolab® RF (receiver flask) single-use vacuum filtration units for sterile and vacuum filtration. The units contain a high quality PES membrane and combine highest flow-rates and throughput with extremely low protein binding and extractables. The vacuum filters are also available as a (BT) bottle top version.

Sartolab® BT Vacuum Filter 180C4----------K, 0.22 µm Polyethersulfone, 150 ml

Sartolab® BT with polyethersulfone (PES) is designed for cell culture media and other solutions. Type C4 is a bottle top (BT) unit with a pore size of 0.22 µm and a volume of 150 ml and can be used for sterile filtration. Version K contains 48 units which are individually packed and sterilized by ethylene oxide (EO).

Show more

Sartolab® RF Vacuum Filter 180C3----------E, 0.22 µm Polyethersulfone, 1000 ml

Sartolab® RF with polyethersulfone (PES) is designed for cell culture media and other solutions. Type C3 is a bottle top unit including receiver flask (RF) with a pore size of 0.22 µm and a volume of 1000 ml. It can be used for sterile filtration. Version E contains 12 units which are individually packed and sterilized by ethylene oxide (EO).

Show more

Sartolab® BT Vacuum Filter 180C5----------E, 0.22 µm Polyethersulfone, 500 ml

Sartolab® BT with polyethersulfone (PES) is designed for cell culture media and other solutions. Type C5 is a bottle top (BT) unit with a pore size of 0.22 µm and a volume of 500 ml and can be used for sterile filtration. Version E contains 12 units which are individually packed and sterilized by ethylene oxide (EO).

Show more

Sartolab® RF Vacuum Filter 180C8----------E, 0.1 µm Polyethersulfone, 250 ml

Sartolab® RF with polyethersulfone (PES) is designed for cell culture media and other solutions. Type C8 is a bottle top unit including receiver flask (RF) with a pore size of 0.1 µm and a volume of 1000 ml. It can be used for sterile filtration and mycoplasma removal. Version E contains 12 units which are individually packed and sterilized by ethylene oxide (EO).

Show more

Sartolab® RF Vacuum Filter 180C1----------E, 0.22 µm Polyethersulfone, 150ml

Sartolab® RF with polyethersulfone (PES) is designed for cell culture media and other solutions. Type C1 is a bottle top unit including receiver flask (RF) with a pore size of 0.22 µm and a volume of 150 ml. It can be used for sterile filtration. Version E contains 12 units which are individually packed and sterilized by ethylene oxide (EO).

Show more

  • 1(current)
  • 2