Skip to content Skip to navigation menu

Sartoguard GF

All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.

Choose your product

Products (54)

5485307G0--SS--V
5485307G0--SS--V
Item no.:   5485307G0--SS--V
Height
330 mm
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
5485358M8--OO--A
5485358M8--OO--A
Item no.:   5485358M8--OO--A
Height
161 mm
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
5485307G8--OO--A
5485307G8--OO--A
Item no.:   5485307G8--OO--A
Height
161 mm
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
5485358M9--FF--A
5485358M9--FF--A
Item no.:   5485358M9--FF--A
Height
197 mm
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
5485358M0--SS--V
5485358M0--SS--V
Item no.:   5485358M0--SS--V
Height
330 mm
Outer Diameter
108.5 mm (77 mm without Connection / Valves)