Skip to content Skip to navigation menu

SARTOFLOW® 20 Holder

The SARTOFLOW® 20 stainless steel holder with hydraulic is designed for crossflow applications from 200 l to 2500 l volumes. The holder is optimized for use with 4 Sartocon® up to 20 Sartocube® production scale crossflow cassettes (max. 14 m2). Typical applications of the SARTOFLOW® 20 system includes concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc., cell harvesting and clarification processes.

Choose your product

Products (15)

SARTOFLOW® 20, 1.4435, F/R34, 8/P22, 1/Zoll
Feed / Retentate
34.8 mm
Permeate
22.1 mm
SARTOFLOW® 20, 1.4435/F/R38/P26, DIN
SARTOFLOW® 20, 1.4435/F/R38/P26, DIN
Item no.:   179-2DD380260
Feed / Retentate
38 mm
Permeate
26 mm
SARTOFLOW® 20, 1.4435, F/R34, 8/P22, 1/Zoll
Feed / Retentate
34.8 mm
Permeate
22.1 mm
SARTOFLOW® 20, 1.4435, F/R35, 7/P23, JIS-G
Feed / Retentate
35.7 mm
Permeate
23 mm
SARTOFLOW® 20, 1.4435, F/R38, 4/P23, 7/ISO
Feed / Retentate
38.4 mm
Permeate
23.7 mm