Skip to content Skip to navigation menu

SARTOFLOW® 10 Holder

The SARTOFLOW® 10 stainless steel holder with hydraulic is designed for crossflow applications from 30 L to 1000 L volume. The holder is optimised for the use with up to ten Sartocon® or two Sartocube® production scale crossflow cassettes (max. 7 m²). Typical applications of the SARTOFLOW® 10 holder are concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc. and cell harvesting and clarification processes.

   

Choose your product

Products (16)

SARTOFLOW®10, 1.4435/F/R29,7/P18,1, ISO, e-polished, mirror inverted
Feed / Retentate
29.7 mm
Permeate
18.1 mm
SARTOFLOW®10, 1.4435/F/R23/P23, JIS-G, e-polished
Feed / Retentate
23 mm
Permeate
23 mm
SARTOFLOW®10, 1.4435/F/R23/P23, JIS-G, mirror inverted
Feed / Retentate
23 mm
Permeate
23 mm
SARTOFLOW®10, 1.4435/F/R29,7/P18,1, ISO
Feed / Retentate
29.7 mm
Permeate
18.1 mm
SARTOFLOW®10, 1.4435/F/R22,1/P15,7, Zoll,  mirror inverted
Feed / Retentate
22.1 mm
Permeate
15.7 mm