text.skipToContent text.skipToNavigation

Sartofine PP Filter Cartridges

Particle and bioburden reduction filter. Sartofine PP filter cartridges contain no pleated filter layers. For application purposes, they feature a 14 mm thick multilayer, consisting of four to nine different filter zones. The number of zones depends on the type of cartridge. You can choose from seven different retention ratings (0.5 μm to 40 μm), depending on the size of the particles to be removed.