s
Skip to content Skip to navigation menu

Sartoclear Dynamics®

Sartoclear Dynamics® Filters are based on body feed filtration and designed for challenging harvesting applications. The filters retain as much as possible biomass in the smallest possible space which reduces the number of filter consumables. The powerful body feed technology enables a single step harvest of animal cell cultures.

Sartoclear Dynamics® Scale 20
Sartoclear Dynamics® Scale 20
Item no.: 29Z-L00001

Use Sartoclear Dynamics® Scale 20 to easily determine the optimum DE to biomass ratio and then linearly scale-up to your process application.

Show more

Sartoclear Dynamics® Filter Cassette

Sartoclear Dynamics® Filters are based on body feed filtration and designed for challenging harvesting applications. The filters retain as much as possible biomass in the smallest possible space which reduces the number of filter consumables. The powerful body feed technology enables a single step harvest of animal cell cultures.

Show more

Features and Benefits of Sartoclear Dynamics®

  • Sartoclear Dynamics® Filters give you a constant and predictable performance when the DE/Biomass ratio is kept constant
  • Safe time and costs by harvesting a high cell density fed-batch culture in a single step
  • Medical grade polyethylene filters avoid pre-flushing which safes costs for WFI
  • Ergonomic handling of used cassettes

Sartoclear Dynamics® is a new single-use technology for harvesting animal cell cultures with high cell densities. Consistent results, ease of use, enormous speed and flexible scalability are the key characteristics of this technology.

Inspired by the plasma industry, Sartoclear Dynamics® is based on the principles of body feed filtration. The ready-to-use clarification system enables single-use processing up to 2,000 liters. As a result, it replaces centrifuges and the subsequent depth filters in a single step.

Do not worry about changing the volume of your bioreactor. You can adapt the amount of DE and the number of Sartoclear Dynamics® filtration units to whatever volume and size you may need.

The new Sartoclear Dynamics® Scale 20 will help you to optimize the ratio of DE to biomass for linear scale-up and allows you to harvest on a small and intermediate scale from 500 to 1,000 mL. Sartoclear Dynamics® is a technology that enables harvesting from up to 2,000 L.

Brochure

Sartoclear Dynamics® — Single-use Clarification Technology
en 2.1 MB

User Manual

Sartoclear Dynamics® Filters and Sartoclear® Depth Filters
en 976.2 kB
Sartoclear® Pilot Filter Holder — 2ZGL--0005 Filter Holder
en 3.4 MB
Sartoclear Dynamics® Kit and DE Bag
en 1.2 MB
Sartoclear Dynamics®
en 2.4 MB