text.skipToContent text.skipToNavigation

Sartobind® S

Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.

Sartobind® S 1.2 L, 8 mm bed height
Sartobind® S 1.2 L, 8 mm bed height
Order Number: 96IEXS42E3FSS

Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.

Show more

Sartobind® S pico 0.08 mL
Sartobind® S pico 0.08 mL
Order Number: 92IEXS42DD-11--D

Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.

Show more

Sartobind® S 400 mL, 4 mm bed height
Sartobind® S 400 mL, 4 mm bed height
Order Number: 96IEXS42D2HSS

Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.

Show more

Sartobind® S SingleSep Mini
Sartobind® S SingleSep Mini
Order Number: 92IEXS42D4-SS--A

Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.

Show more

Sartobind® S 96-Well Plates, 10 units
Sartobind® S 96-Well Plates, 10 units
Order Number: 99IEXS42GC-----D

Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.

Show more

  • 1(current)
  • 2
  • 3

Sartobind® S membrane adsorbers display a macro-porous structure with pore size of > 3 µm. Sulfonic acid ligands are bound covalently to the complete internal surface of the membrane, resulting in separation media of high binding capacity combined with exceptional high flow rates.

Applications:

The S membrane adsorber is successfully used in FDA-approved drug manufacture to remove host cell proteins at high flow rates. As a cation exchanger it displays not only aggregate removal capabilities but typically at least ten-fold higher binding capacity for viruses and virus-like-particles (VLP).

Benefits:

The Sartobind S adsorber speeds up the production process by high flow rate and opens new opportunities for the purification of therapeutic proteins and vaccines.

  • High speed host cell protein removal up to 30 bed volumes/ min
  • Aggregate removal

Easy to use:

  • Plug and play devices from 0.08 ml to 5 l
  • Can be used like a filter
  • Flow rate up to 30 bed volumes/min
  • Disposable or re-usable

Application Note

Sartobind ® Capsules for Capture and Polishing
en 811.2 kB

Brochure

Sartobind® Membrane Adsorbers — Chromatography as easy as filtration
en 3.7 MB

Datasheet

Sartobind® pico 0.08 mL — Membrane chromatography tool for process development
en 231.9 kB
Sartobind® 96-well plates — High Throughput Screening with IEX and HIC Membrane Chromatography
en 843.2 kB
Sartobind® Q and S, 4 and 8 mm bed height
en 1.7 MB

Flyer

Sartobind® selection guide
en 1.0 MB

User Manual

Sartobind® 96-well plates — IEX (Q, S, STIC PA) and HIC (Phenyl) in 8-strips — For High Throughput Screening Based on Macroporous Membranes, 0.8 mm Bed Height
en 300.6 kB
Manual Sartobind pico 0.08 mL
en 686.8 kB
Void Volume Optimized Capsules and Cassettes With 4 | 8 mm Bed Height
en 423.2 kB