Skip to content Skip to navigation menu

Sartobind® A4 Sheet

Sartobind® membranes are macroporous, cellulose-based membranes for IEX, methal chelat or (pseudo-) affinity chromatography. The pore structure enables high binding capacity for large molecules at high flow rates.

Choose your product

Products (5)

Sartobind® D A4 Sheet
Sartobind® D A4 Sheet
Item no.:   94IEXD42-001
Ligand
Diethylamine
Sartobind® S A4 Sheet
Sartobind® S A4 Sheet
Item no.:   94IEXS42-001
Ligand
Sulfonic acid
Sartobind® Sulfated Cellulose A4 Sheet
Ligand
Sulfated cellulose
Sartobind® IDA A4 Sheet
Sartobind® IDA A4 Sheet
Item no.:   94IDA-42-001
Ligand
Iminodiacetic acid
Sartobind® Q A4 Sheet
Sartobind® Q A4 Sheet
Item no.:   94IEXQ42-001
Ligand
Quaternary ammonium

Sartobind® membranes are used for capture of large molecules in bind & elute mode or for polishing in flow-through mode. Diffusion time in adsorbers is negligible because of the large pores and immediate binding of the target substance to the ligands. There is no pore diffusion as given in conventional beads but film diffusion on any point of the microporous membrane structure. At convective flow conditions the movement of the molecules of the mobile phase is directed by pump pressure only. That is why membrane adsorbers feature extremely short cycle times and exceptionally high flow rate and throughput.

  • Macroporous
  • High flow rate
  • Simple handling

Re-usable Polycarbonate Syringe Filter Holders, 25 mm

$96.00

This polycarbonate filter holder has been designed for the use of 25 mm filters for the filtration of aqueous solutions.

Customers Also Purchased

Sartobind® Phenyl pico 0.08 mL

Sartobind® Phenyl pico 0.08 mL

Learn More
Sartobind® Selection Kit pico

Sartobind® Selection Kit pico

Learn More
Sartobind STIC® PA pico 0.08 mL

Sartobind STIC® PA pico 0.08 mL

Learn More
Sartobind® Q nano 3 mL, 8 mm bed height

Sartobind® Q nano 3 mL, 8 mm bed height

Learn More
Sartobind® S nano 3 mL, 8 mm bed height

Sartobind® S nano 3 mL, 8 mm bed height

Learn More