text.skipToContent text.skipToNavigation

Sample Preparation Aqueous Solutions

Sample preparation of aqueous solutions via Minisart® syringe filters. Available are filters with cellulose acetate (CA) membrane for particle removal and sterile filtration, polyamide (NY) membranes for rapid small volume filtration as well as polyethersulfone (PES) membranes for ultracleaning. Glass fibre (GF) membranes for clarification or for use as prefilter and syringe filters with integrated GF prefilter can be ordered for sample preparation of aqueous solutions as well.

Minisart® NML Plus Syringe Filter 17825----------Q, GF + 1.2 µm Surfactant-free Cellulose Acetate

Minisart® NML Plus with glass fibre prefilter and surfactant-free cellulose acetate (SFCA) is optimized for particle-laden aqueous solutions or oils for a higher total throughput. Type 17825 with a membrane pore size of 1.2 µm can be used for clarification and has a male luer lock outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by gamma irradiation or EO.

Show more

Minisart® NY25 Plus Syringe Filter 1784C----------Q, GF + 0.45 µm Polyamide (Nylon)

Minisart® NY Plus with glass fibre prefilter and hydrophilic polyamide (nylon) is optimized for aqueous liquids and solvents with a pH of 3 - 14. Type 1784C with a pore size of 0.45 µm can be used for sample preparation. It has a male luer slip outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by autoclaving or EO.

Show more

Minisart® High Flow Syringe Filter 16533----------Q, 0.45 µm Polyethersulfone

Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16533 with a pore size of 0.45 µm can be used for clarification and has a male luer slip outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by gamma irradiation or EO.

Show more

Minisart® NML Syringe Filter 16555----------Q, 0.45 µm Surfactant-free Cellulose Acetate

Minisart® NML with surfactant-free cellulose acetate (SFCA) is the best choice for all aqueous solutions and oils with a pH of 4 - 8. Type 16555 with a pore size of 0.45 µm can be used for clarification and has a male luer lock outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by gamma irradiation or EO.

Show more

Minisart® NML Syringe Filter 17593----------Q, 1.2 µm Surfactant-free Cellulose Acetate

Minisart® NML with surfactant-free cellulose acetate (SFCA) is the best choice for all aqueous solutions and oils with a pH of 4 - 8. Type 17593 with a pore size of 1.2 µm can be used for particle, yeast cell and platelets removal and has a male luer lock outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by gamma irradiation or EO.

Show more

  • 1(current)
  • 2
  • 3