Skip to content Skip to navigation menu

Green Line

The Green Line Hollow Fiber TFF Modules offer a true single-use TFF (crossflow) module. They are easy and reliable and save money and time. Besides, they preserve space, and increase flexibility through scalable design. They are delivered gamma irradiated, fully integrity tested and therefore ready-to-use. Since, no cleaning is required you can save valuable time:

  • A true single-use solution
  • Ready-to-use

   

Choose your product

Products (779)

Green mini Bioproducer 24 10kD 2.0 mm
Recommended Batch Volume
10-100
Scale
Process
Green Grand XL 24 1.0 mm
Green Grand XL 24 1.0 mm
Item no.: SU91010GRA248L
Recommended Batch Volume
250-800
Scale
Process
Green Explorer 12 10kD 0.5 mm
Green Explorer 12 10kD 0.5 mm
Item no.: SU01005EXP12S6
Recommended Batch Volume
150-750
Scale
Lab
Green Bioproducer 24 1.0 mm
Green Bioproducer 24 1.0 mm
Item no.: SU96510PRO24S3
Recommended Batch Volume
50-250
Scale
Process
Green Researcher XL 41 300kD 0.5 mm
Green Researcher XL 41 300kD 0.5 mm
Item no.: SU30005RXL41S3
Recommended Batch Volume
1.4-11.2
Scale
Pilot

Green Line single-use hollow fiber modules offer you the perfect solution to save money and time, preserve space and increase flexibility through scalable design. Green Line modules provide a linear and predictive scale-up process from laboratory to pilot-scale to manufacturing scale by using matching materials, fluid-path length, and performance characteristics. Green Line modules are fully scalable from batch volumes from 10 mL up to 1500 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 166.0 ft² (15.42 m²). Green Line modules are offered in molecular weight cut-offs (MWCO) that range from 3kD to 750kD and in pore sizes from 0.1 μm to 0.65 μm, with lumen ID’s of 0.5 mm, 1.0 mm and 2.0 mm. The Green Line hollow fiber modules offer a true single-use crossflow solution that provides:

  • Self-contained units
  • No humectants
  • No pre-rinse required (glycerin free)
  • Ready to use
  • Easy and reliable scale up and scale down Membrane offering from 3 kD to 750 kD MWCO and from 0.1 μm to 0.65 μm pore size
  • Gamma irradiated
  • Cost efficiency

Datasheet

Green Line Single-Use Hollow Fiber Modules
en 570.4 kB