Skip to content Skip to navigation menu

Pumps

Pumps used for filtration. Choose from a broad range of universal pumps and manual pumps over laboratory vacuum pumps to peristaltic pumps.

   

Choose your product

Products (9)

VACUUM PUMP, 110V, 60Hz, EACH.

$1,435.00

Flow Rate
> 20.0 L/min
Power Requirements
110 V | 60 Hz
Microsart maxi.vac, 230 V | 50 Hz
Microsart maxi.vac, 230 V | 50 Hz
Item no.: 16694-2-50-22

$1,210.00

Flow Rate
22 L/min
Dimensions
261x204x110
Laboratory vacuum pump
Laboratory vacuum pump
Item no.: 16612

$1,820.00

Flow Rate
> 26.0 L/min
Power Requirements
220 V | 50 Hz
Vacuum pump, 220 V, 50 Hz

$1,390.00

Flow Rate
> 20.0 L/min
Power Requirements
220 V | 50 Hz
Water jet pump, with G ¾" female thread

$163.00

Flow Rate
Variable
Power Requirements
without power