Skip to content Skip to navigation menu

Gold Balance 820 g_ 10 mg

Sartorius carat scales are designed for high-precision weighing of diamonds, (semi-) precious stones and small pieces of jewelry. All scales feature a draft shield providing a complete view inside the chamber for optimal control and confident weighing of valuables. Gold scales are especially crafted for measuring the weight of jewelry and coins, and feature the mass unit conversion function used to toggle between weight units. A special scale model is available for weighing gold bullion.

Item no.:  GL822I-1S

Availability:  Discontinued

 

Gold & Carat Balances

Temperature sensor PT1000
Temperature sensor PT1000
Item no.: 6971875

Foot (dia. 10mm) self-adhesive

Collapsible box
Collapsible box
Item no.: 69ED0952

O-ring (2 pcs.)
O-ring (2 pcs.)
Item no.: 69MS0027

Packing, complete
Packing, complete
Item no.: 69ED0903

Cap for data output
Cap for data output
Item no.: 69ED0147

System-PCB (needs to be programmed)

cap, round, 11,50mm, grey
cap, round, 11,50mm, grey
Item no.: 69MC5058

Digital module pcb (needs to be prog.)

levelling screw
levelling screw
Item no.: 69B20005

weighing pan
weighing pan
Item no.: 69XX0191

Data output
Data output
Item no.: 69ED0002

Cap
Cap
Item no.: 69MA0218

Weight switching
Weight switching
Item no.: 69ED0005

Supporting pan
Supporting pan
Item no.: 69ED0096

Power supply pcb
Power supply pcb
Item no.: 69ED0003