Skip to content Skip to navigation menu

Gold Balance 620 g_ 1 mg

Sartorius carat scales are designed for high-precision weighing of diamonds, (semi-) precious stones and small pieces of jewelry. All scales feature a draft shield providing a complete view inside the chamber for optimal control and confident weighing of valuables. Gold scales are especially crafted for measuring the weight of jewelry and coins, and feature the mass unit conversion function used to toggle between weight units. A special scale model is available for weighing gold bullion.

Item no.:  GL623I-1S

Availability:  Discontinued

 

Gold & Carat Balances

O-ring (2 pcs.)
O-ring (2 pcs.)
Item no.: 69MS0027

Set of grip elements (3 pcs)
Set of grip elements (3 pcs)
Item no.: 69CP0033

EMC system component (needs to be prog.)

Data output
Data output
Item no.: 69ED0002

Hook M3
Hook M3
Item no.: 69MS0046

Power supply pcb
Power supply pcb
Item no.: 69ED0003

Digital module pcb (needs to be prog.)

Temperature sensor PT1000
Temperature sensor PT1000
Item no.: 6971875

Foot (dia. 10mm) self-adhesive

Cap
Cap
Item no.: 69MA0218

Base plate (special steel)
Base plate (special steel)
Item no.: 69ED0032

Top sliding door with handle strip

Rear glass panel, low
Rear glass panel, low
Item no.: 69ED0028

weighing pan
weighing pan
Item no.: 69B12179

Collapsible box
Collapsible box
Item no.: 69ED0950

Packing, complete
Packing, complete
Item no.: 69ED0901

Plastic dust cover
Plastic dust cover
Item no.: 6960BP08

Cap for data output
Cap for data output
Item no.: 69ED0147

Side door, low,  with handle strip

Supporting pan (diameter 115 mm)

levelling screw
levelling screw
Item no.: 69B20005

pressure plate (level indicator)

Front glass panel and hood unassembled

System-PCB (needs to be programmed)

Frame
Frame
Item no.: 69ED0139

Weight switching
Weight switching
Item no.: 69ED0005

Null indicator subassembly, compl.

cap, round, 11,50mm, grey
cap, round, 11,50mm, grey
Item no.: 69MC5058

level indicator
level indicator
Item no.: 69B12133