Skip to content Skip to navigation menu

Weight Sets

Individual E1, E2, F1, F2 and M1 OIML class weight sets. The sets are made of highly polished special steel, nickel silver, galvanised brass or aluminium. Choose from weight sets including wire weights, leaf weights or knob weights from 1 g to 50 kg.

 

Choose your product

Products (3)

Weight set
Item no.
YCS011-651-02
Packaging
in a lined wooden box
Nominal Mass Value
1 mg – 5 kg
DAkkS Certificate
Yes
Total Weight
11,111.11 g
Weight set
Item no.
YCS011-351-02
Packaging
in a lined wooden box
Nominal Mass Value
1 mg – 5 g
DAkkS Certificate
Yes
Total Weight
11.11 g
Weight set
Item no.
YCS011-612-00
Packaging
in a lined wooden box
Nominal Mass Value
1 mg – 1 kg
DAkkS Certificate
No
Total Weight
2,111.11 g

Weight Sets