This page does not exist in your selected language. Your preference was saved and you will be notified once a page can be viewed in your language.
This page is also available in your prefered language. Switch to self version.
Product Category
Brand
Dimensions
Application Programs
Application Area
Nominal Mass Value
Ex Approval/Zone
Display
Power Requirements
Balance Type
Maximum Weighing Capacity
Data Printer
Device/Instrument Compatibility
Volume
Line Voltage
Temperature Range
Cable Length
Flow Rate
Length
Heating Source
Application
Diameter
Repeatability
Accuracy Class acc. to OIML R111
Materials of Construction
Power Plug
DAkkS Certificate
Connectivity
Scale Interval
Repeatability (typical), s
Minimal Sample Weight according to USP and PhEur (optimal)
Packaging
Draft Shield
Connector Outlet
Adjustment
Data Interface
Legal Verification
Leveling
Industry
Recommended Moisture Range
ASAP Mode for Parameter Recognition
Capacity of the Sampling Containers
Standard Laboratory Applications
Operator Guidance Features
Relative Humidity
Calibration History
Product Line
reproTEST
Sensitivity Drift between +10 °C and +30 °C
Accuracy of the Weighing System
Special Laboratory Applications
Test Certificates and Approvals
Regulatory Requirements
Password Protection
Underfloor Weighing
Weighing Pan Diameter