This page does not exist in your selected language. Your preference was saved and you will be notified once a page can be viewed in your language.
This page is also available in your prefered language. Switch to self version.
Product Category
Brand
Cooling
Dimensions
Balance Type
Type
Maximum Weighing Capacity
Application Area
Data Printer
Nominal Mass Value
Ex Approval/Zone
Device/Instrument Compatibility
Display
Volume
Line Voltage
Power Requirements
Temperature Range
Cable Length
Heating Source
Application
Repeatability
Length
DAkkS Certificate
Readability
Minimum Sample Weight according to USP (optimal)
Power Plug
Packaging
Draft Shield
Software
Adjustment
Maximum Speed
Leveling
Legal Verification
Recommended Moisture Range
Chemical Resistance
Manual Input of Tare Weights
Weighing Pan Dimensions
Analysis Mode
ASAP Mode for Parameter Recognition
Additional Product Specifications
Maximum Volume Capacity
Rotor Detection
Total Weight
ISO/GLP Compliant Printout
Dust / Water Protection According to IEC 529
Deceleration Curves
Operator Guidance Features
Calibration History
Acceleration Curves
Minimum Effective Speed
Product Line
Display Mode for Results
reproTEST
Typical Stabilization Time
Density
Dimensions folded (W×D×H)