Automatic Mass Comparators

Mass comparators with automatic load alternator for fully automatic mass comparison of individual reference mass standards and groups of weights. These mass metrology devices are suitable for use in precision classes E1 and E2 in national primary laboratories. The advantage of Sartorius mass comparators with automatic load alternator is that special cylindrical or stackable weights are not required.

Choose your product

Products (1)

Automatic Mass Comparator with Load Alternator
Item no.
CCE50001S-L Discontinued
Scale Interval
1 mg
Maximum Weighing Capacity
51 kg

Automatic Mass Comparators

Ready to Buy?