Skip to content Skip to navigation menu

Weight Sets

Individual E1, E2, F1, F2 and M1 OIML class weight sets. The sets are made of highly polished special steel, nickel silver, galvanised brass or aluminium. Choose from weight sets including wire weights, leaf weights or knob weights from 1 g to 50 kg.

   

Choose your product

Products (4)

Service weight set
Service weight set
Item no.: YSS5128-6528-02

E2 weight sets from 1mg to 10 kg. Up to 500 mg as wire weights, material: special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, knob weights highly polished, in wooden case.

Service weight set
Service weight set
Item no.: YSS3138-6538-00

F1 weights sets from 1mg - 10 kg. Up to 500 mg leaf weights, mat.: aluminium, density 2.7 g/cm3; leaf weights 1- 5, nickel silver, density 8.7 g/cm3; leaf weights 10 - 500 mg, special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, knob weights highly polished, in wooden case

Service weight set
Service weight set
Item no.: YSS5128-6528-00

E2 weight sets from 1mg to 10 kg. Up to 500 mg as wire weights, material: special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, knob weights highly polished, in wooden case.

Weight set
Weight set
Item no.: YCS31-612-09
Accuracy Class acc. to OIML R111
E1