Skip to content Skip to navigation menu

Volume and Density Determination

Sartorius offers PC-controlled, user-friendly complete solutions for determining the volume and density of E1 weights from 1 g to 1 kg. Highly accurate volume comparators are equipped with sensors for air density determination and for temperature measurement in a buoyancy bath. The pycnometer delivers precise results in determining the volume of E1 weights from 1 to 50 kg.
With these user-friendly solutions, Sartorius covers the entire range for determining the density of E1 weights.

Choose your product

Products (3)

Pycnometer
Pycnometer
Item no.:   YP50K
Dimensions
420 mm × 720 mm × 570 mm
Weight
9 kg
Volume Comparator
Volume Comparator
Item no.:   VD1005
Readability
10 µg
Maximum Weighing Capacity
1,110 g
Volume Comparator
Volume Comparator
Item no.:   VL1005
Readability
20 µg
Maximum Weighing Capacity
1,110 g