Skip to content Skip to navigation menu

Secura® Laboratory Balances

Reduce Your risk with integrated and intelligent protection systems

Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way.

Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.

   

Choose your product

Products (2)

Secura® Analytical Balance 120 g|0.01 mg, Internal Adjustment

$6,575.00

Readability
0.01 mg
Maximum Weighing Capacity
120 g
Secura® Analytical Balance 120 g|0.1 mg, Internal Adjustment

$4,015.00

Readability
0.1 mg
Maximum Weighing Capacity
120 g

Reduce Your risk with integrated and intelligent protection systems

Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way.

Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.

  • Integrated protection systems for minimizing your risk of obtaining incorrect results
  • Real-time alarm messaging and interactive user guidance for leveling to prevent inaccurate results due to an unleveled balance
  • SQmin for automatic detection and active monitoring to ensure you are within the acceptable USP operating range for reliable results
  • Fully automatic internal adjustment function, isoCAL, for the highest possible accuracy at all times
  • Cal Audit Trail for easy, traceable documentation of all calibration and adjustment data
  • Safe and clear documentation by sample and batch identifiers for keeping perfect track of weighing data
  • GLP-|GMP-compliant printouts
  • Standard password security features for protection against tampering and unauthorized access
  • Integrated PC direct function and Plug & Work connectivity to a Sartorius printer

What's inclu​ded:

Universal power adapter, in-use cover, Application Guide, dust cover for analytical balances and a draft shield ring for 0.1 mg balances.

Brochure

Standard-Laborwaagen Quintix® + Secura®. Schneller und sicherer zu besseren Ergebnissen.
de 1.9 MB
Bilance da laboratorio standard Quintix® e Secura® - Più rapidità e affidabilità per risultati migliori
it 1.9 MB
Quintix® and Secura® Standard Laboratory Balances: Reliable Weighing for Faster and Better Results
en 1.9 MB
Quintix® 및 Secura® 표준형 실험실 저울: 더 빠르고 정확한 결과를 얻기 위한 계량
ko 2.1 MB
宣传手册:实验室称重产品精简目录
zh 9.9 MB

Datasheet

Data Sheet Secura®
it 832.3 kB
Data Sheet Secura®
en 827.5 kB
Secura®
de 832.2 kB
Secura®
es 826.4 kB
Secura®
ru 2.1 MB
Data Sheet Secura®
fr 828.5 kB

User Manual

ユーザーマニュアル Secura®, Quintix®, Practum®
13.0 MB
Manuale utente Secura®, Quintix®, Practum®
it 12.9 MB
Secura®, Quintix®, Practum® Installation and Operating Instructions
pl 26.9 MB
User Manual Secura®, Quintix®, Practum®
en 17.9 MB
Manual de usuario Secura®, Quintix®, Practum®
es 13.0 MB
Benutzerhandbuch Secura®, Quintix®, Practum®
de 12.8 MB
用户手册 Secura®、Quintix®、Practum® 实验室电子天平
zh 13.6 MB
Руководство пользователя Secura®, Quintix®, Practum®
ru 13.6 MB
Knob Weight
Knob Weight
Item no.: YCW512-AC-02

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Knob Weight
Knob Weight
Item no.: YCW522-AC-02

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Knob Weight
Knob Weight
Item no.: YCW552-AC-02

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Knob Weight
Knob Weight
Item no.: YCW612-AC-02

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Knob Weight
Knob Weight
Item no.: YCW652-AC-02

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Knob Weight
Knob Weight
Item no.: YCW622-AC-02

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Knob Weight
Knob Weight
Item no.: YCW654-AC-02

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

Paper rolls
Paper rolls
Item no.: 6906937

Data Cable mini USB|USB A
Data Cable mini USB|USB A
Item no.: YCC04-D09

$59.00

SartoCollect Software
SartoCollect Software
Item no.: YSC02

The standard data communications software for Sartorius instruments (balances/scales, moisture analyzer and pH-meter). System requirements: MS Windows 2000 | Windows XP Professional, Vista Ultimate, Windows 7 Ultimate. Connecting cable must be ordered separately.

Customers Also Purchased

Data printer, suitable for external verification, with date, time, statistics, numerator (including cable)

Data printer, suitable for external verification, with date, time, statistics, numerator (including cable)

Learn More
Quintix® Precision Balance 510 g x 1 mg

Quintix® Precision Balance 510 g x 1 mg

Learn More
Cubis® Analytical Balance

Cubis® Analytical Balance

Learn More