Skip to content Skip to navigation menu

Robot Systems

Robot systems for mass comparison of reference weights and test weights. The fully automated mass comparator simplifies work in the mass laboratory. This enables complete sets of mass standards and test weights to be measured efficiently within the shortest time possible. The weighing mode is entered on the PC, the number of comparison cycles is defined and a direct 1:1 mass comparison or subdivision (dissemination of mass for class E1 weights) is initiated by the robot system.

   

Choose your product

Products (3)

Robot System
Robot System
Item no.: CCR10
Readability
0.1 µg
Maximum Weighing Capacity
10.5 g
Robot System
Robot System
Item no.: CCR10-1000
Readability
0.1 µg | 1 µg
Maximum Weighing Capacity
1,016 kg
Robot System
Robot System
Item no.: CCR1000
Readability
1 µg
Maximum Weighing Capacity
1,016 kg