Skip to content Skip to navigation menu

Quintix® Lab Balances

Make your routine lab work easy with our revolutionary user interface

The Sartorius Quintix® sets new benchmarks in every aspect for standard lab balances. A number of features make your workflow much more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and, above all, the entirely new touchscreen user interface with built-in application programs.

Choose your product

Products (22)

Quintix® Analytical Balance 120 g x 0.1 mg
Maximum Weighing Capacity
120 g
Readability
0.1 mg
Quintix® Analytical Balance 60 | 120 g x 0.01 | 0.1 mg
Maximum Weighing Capacity
60 | 120 g
Readability
0.01 | 0.1 mg
Quintix® Precision Balance 2,100 g x 100 mg
Maximum Weighing Capacity
2,100 g
Readability
100 mg
Quintix® Precision Balance 1,100 g x 10 mg
Maximum Weighing Capacity
1,100 g
Readability
10 mg
Quintix® Precision Balance 3,100 g x 10 mg
Maximum Weighing Capacity
3,100 g
Readability
10 mg

Redefining Standard

Quintix® makes laboratory work more enjoyable. The intuitive touch-screen in combination with the most precise weighing technology make Quintix® laboratory balances the only choice to achieve the best results. You will benefit from improved workflows by easy-to-use application programs. If you need to generate GLP-compliant documents, you will save considerable time and effort with the “plug and work” connectivity of Quintix® laboratory balances.

  • Intuitive operation of the balance without having to read a manual thanks to the new user interface and color touch screen
  • Integrated application programs and intuitive user guidance for greater efficiency in your daily lab routine
  • Highest accuracy and convenience ensured at all times by the isoCAL fully automatic internal adjustment feature
  • Easier record-keeping using the balance's directly integrated PC functions and Plug & Work connectivity to a Sartorius lab printer

What's included:

Universal power adapter, in-use cover, application guide, dust cover for analytical balances

Brochure

Стандартные лабораторные весы Quintix® и Secura®. - Надёжное взвешивание с быстрыми и точными результатами
ru 2.0 MB
Quintix® とSecura® のスタンダードラボ用天びん:信頼性の高いひょう量で、すぐれた測定結果を迅速に提供
ja 2.1 MB
Quintix® 和 Secura® 标准实验室天平:更快、更好地获得可靠的称重结果
zh 2.2 MB
Quintix® e Secura® - balanças Standard para laboratório: Para resultados de pesagem mais rápidos e confiáveis
pt 1.9 MB
Balanzas de Referencia para Laboratorio Quintix® y Secura®: Pesaje Confiable para Resultados más Rápidos y Mejores
es 1.9 MB
Balances de laboratoire standard Quintix® et Secura®. Des résultats plus rapides et plus fiables.
fr 1.9 MB
宣传手册:实验室称重产品精简目录
zh 17.8 MB

Datasheet

Quintix®
de 992.6 kB
Quintix®
fr 765.5 kB
Quintix®
en 1.0 MB
Data Sheet Quintix®
ru 823.0 kB
Data Sheet Quintix®
it 992.3 kB
Data Sheet Quintix®
de 993.6 kB

User Manual

Руководство пользователя Secura®, Quintix®, Practum®
ru 13.6 MB
用户手册 Secura®、Quintix®、Practum®
zh 13.6 MB
Knob Weight
Knob Weight
Item no.:   YCW512-AC-02

$173.70

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Knob Weight
Knob Weight
Item no.:   YCW522-AC-02

$203.60

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Knob Weight
Knob Weight
Item no.:   YCW552-AC-02

$294.40

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Knob Weight
Knob Weight
Item no.:   YCW553-AC-02

$241.50

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Knob Weight
Knob Weight
Item no.:   YCW613-AC-02

$257.60

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Knob Weight
Knob Weight
Item no.:   YCW622-AC-02

$618.70

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Knob Weight
Knob Weight
Item no.:   YCW652-AC-02

$887.80

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Knob Weight
Knob Weight
Item no.:   YCW654-AC-02

$332.40

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

Protecting cover
Protecting cover
Item no.:   6960SE01

Protecting cover
Protecting cover
Item no.:   6960SE02

Dust cover
Dust cover
Item no.:   6960SE03

External battery pack
External battery pack
Item no.:   YRB11Z

$610.00

GPP8 AC-Plug EU, UK, US
GPP8 AC-Plug EU, UK, US
Item no.:   6971790

Ink ribbon for data printer
Ink ribbon for data printer
Item no.:   6906918

Paper rolls
Paper rolls
Item no.:   6906937

Data output Mini USB/RS232-9 pol.

$53.00

Data Cable mini USB|USB A
Data Cable mini USB|USB A
Item no.:   YCC04-D09

$57.00

Laboratory Thermo direct printer

$950.00

SartoCollect Software
SartoCollect Software
Item no.:   YSC02

The standard data communications software for Sartorius instruments (balances/scales, moisture analyzer and pH-meter). System requirements: MS Windows 2000 | Windows XP Professional, Vista Ultimate, Windows 7 Ultimate. Connecting cable must be ordered separately.

Customers Also Purchased

Practum<sup>®</sup> Analytical Balance 220 g|0.1 mg, External Adjustment

Practum® Analytical Balance 220 g|0.1 mg, External Adjustment

Learn More
Secura® Analytical Balance 220 g|0.1 mg

Secura® Analytical Balance 220 g|0.1 mg

Learn More