Skip to content Skip to navigation menu

Practum® Analytical and Precision Balances

Get the best value for your money, without compromises in precision and reliability

You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.

Choose your product

Products (1)

Practum<sup>®</sup> Precision Balance 610 g|10 mg, External Adjustment
Maximum Weighing Capacity
610 g

Get the best value for your money, without compromises in precision and reliability

You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.

  • Accurate, consistent readings with excellent repeatability based on Sartorius quality and technology designed in Germany
  • High reliability and durability provided by mechanical overload protection
  • Supervisor lock for preventing unintentional changes to the setup settings
  • Effortless weighing thanks to the ergonomic and sturdy draft shield
  • Plug & Work technology with Sartorius standard lab printer YDP40

What's included:

Universal power adapter, in-use cover, application guide, dust cover for analytical balances

Brochure

Practum®
en 984.9 kB
Practum®
ja 1.3 MB
Practum®
zh 1.2 MB
Practum®
ru 1.1 MB
Practum®
pt 1.0 MB
Practum®
es 1.0 MB
Practum®
it 1.0 MB
Practum®
de 1.0 MB
Practum®
fr 1.0 MB
宣传手册:实验室称重产品精简目录
zh 17.8 MB

Datasheet

Practum®
de 713.9 kB
Practum®
ru 843.4 kB
Practum®
en 713.9 kB
Practum®
it 713.7 kB
Data Sheet Practum®
es 714.2 kB
Practum®
fr 714.3 kB

User Manual

用户手册 Secura®、Quintix®、Practum®
zh 13.6 MB
Руководство пользователя Secura®, Quintix®, Practum®
ru 13.6 MB
Knob Weight
Knob Weight
Item no.:   YCW512-AC-02

$173.70

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Knob Weight
Knob Weight
Item no.:   YCW522-AC-02

$203.60

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Knob Weight
Knob Weight
Item no.:   YCW553-AC-02

$241.50

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Knob Weight
Knob Weight
Item no.:   YCW613-AC-02

$257.60

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Knob Weight
Knob Weight
Item no.:   YCW622-AC-02

$618.70

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Knob Weight
Knob Weight
Item no.:   YCW654-AC-02

$332.40

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

Protecting cover
Protecting cover
Item no.:   6960SE01

Protecting cover
Protecting cover
Item no.:   6960SE02

Dust cover
Dust cover
Item no.:   6960SE03

External battery pack
External battery pack
Item no.:   YRB11Z

$610.00

GPP8 AC-Plug EU, UK, US
GPP8 AC-Plug EU, UK, US
Item no.:   6971790

Thermopaper for YDP40
Thermopaper for YDP40
Item no.:   69Y03287

Data output Mini USB/RS232-9 pol.

$53.00

Data Cable mini USB|USB A
Data Cable mini USB|USB A
Item no.:   YCC04-D09

$57.00

Laboratory Thermo direct printer

$950.00

SartoCollect Software
SartoCollect Software
Item no.:   YSC02

The standard data communications software for Sartorius instruments (balances/scales, moisture analyzer and pH-meter). System requirements: MS Windows 2000 | Windows XP Professional, Vista Ultimate, Windows 7 Ultimate. Connecting cable must be ordered separately.

Customers Also Purchased

Practum<sup>®</sup> Precision Balance 5,100 g|100 mg, External Adjustment

Practum® Precision Balance 5,100 g|100 mg, External Adjustment

Learn More
Quintix® Analytical Balance 220 g x 0.1 mg

Quintix® Analytical Balance 220 g x 0.1 mg

Learn More