Skip to content Skip to navigation menu

PMA.HD

Paint-mixing scale PMA.HD with a 2,200 g weighing capacity and a 0.01 g resolution for use in non-hazardous (safe) areas.

   

Choose your product

Products (8)

PMA.HD Standard
PMA.HD Standard
Item no.: SPO1S1

Paint-mixing scale PMA.HD with a 2,200 g weighing capacity and a 0.01 g resolution for use in non-hazardous (safe) areas.

PMA.HD Ex zone 1, 30 m
PMA.HD Ex zone 1, 30 m
Item no.: LAB1X4

PMA.HD paint-mixing scale with a 2,200 g weighing capacity and a 0.01 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable, 30 m length (98 ft.)

PMA.HD Ex zone 1, 20 m | 65 ft, (US,EU,UK)

PMA.HD paint-mixing scale with a 2,200 g weighing capacity and a 0.01 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable, 20 m length (65 ft.). USB plug-in adapter AC adapter set (US, EU,UK).

PMA.HD Ex zone 1, 10 m
PMA.HD Ex zone 1, 10 m
Item no.: LAB1X2

PMA.HD paint-mixing scale with a 2,200 g weighing capacity and a 0.01 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable, 10 m length (33 ft.)

PMA.HD Standard incl. power supply (US,EU,UK)

Paint-mixing scale PMA.HD with a 2,200 g weighing capacity and a 0.01 g resolution for use in non-hazardous (safe) areas. USB plug-in adapter AC adapter set (US,EU, UK).

The PMA.HD is the ideal solution for Painters, shops, and labs where higher accuracy for smaller amounts is needed.

With a high 10mg (0.01g) resolution, the Ex Zone1/Class I, Division 1 approval and the ability to connect to your color software, the PMA.HD provides the ideal specifications for fast and effective results in your color development lab.

The ergonomic design uses a smaller footprint, saving space, and the superior display and versatile power options make the PMA.HD the ideal solution for your mobile repairs

  • Higher accuracy for smaller amounts
  • Ideal solution for mobile applications
  • Versatile USB power options
  • Software compatibility

Brochure

PMA.HD When every drop counts
en 1.6 MB
PMA.HD Höchste Wägegenauigkeit für kleine Mengen
de 1.7 MB
PMA.HD Cuando cada gota cuenta
es 1.6 MB
PMA.HD Quand chaque goutte compte
fr 1.6 MB
宣传手册:实验室称重产品精简目录
zh 9.9 MB

Datasheet

PMA.HD (model SPO1S1)
en 146.2 kB
PMA.HD (Modell SPO1S1)
de 102.7 kB

User Manual

Manual_PMA_Management_Software
de 541.1 kB
Manual_PMA_Management_Software
en 319.4 kB
Manual_PMA_Management_Software
fr 1.1 MB
Manual_PMA_Management_Software
es 1.1 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — 油漆混合用天平
zh 3.9 MB
PMA.Evolution | PMA.HD - EVO1S1 | SPO1S1 - Installation Instructions — Paint-mixing Scales
pl 3.7 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Paint-mixing Scale
en 3.6 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Весы для смешивания красок
ru 3.8 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Balanças de Mistura de tinta
pt 3.6 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Bilancia per la miscelazione di vernici
it 3.6 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Balance pour peintures
fr 3.6 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — 用于潜在爆炸性环境下的调漆用天平
zh 9.8 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Balanza para la mezcla de pintura
es 3.6 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X - Installation Instructions — Paint-mixing Scales for Use in Potentially Explosive Atmospheres
en 9.2 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — Balanzas para la mezcla de pinturas, para uso en áreas potencialmente explosivas
es 9.2 MB
PMA.Evolution | PMA.HD EVO1X | LAB1X — Balances pour peintures pour l'utilisation dans les atmosphères explosives
fr 9.3 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — Paint-Mixing Scales for Use in Potentially Explosive Atmospheres
en 9.1 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — Farbmischwaagen für den Einsatz in explosionsgefährdeten Bereichen
de 9.1 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — Färgblandningsvågar för insats i explosionsfarliga områden
9.2 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Farbmischwaage
de 3.6 MB
External calibration weight 1 kg (class F2)

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

External calibration weight 2 kg (class F2)

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

Customers Also Purchased

In-use cover for display (set of 10)

In-use cover for display (set of 10)

Learn More