Skip to content Skip to navigation menu

PMA.Evolution Paint Mixing Scales

PMA.Evolution paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in non-hazardous (safe) areas.

   

Choose your product

Products (10)

PMA.Evolution Standard incl. power supply (US,EU,UK)& covers
Ex Approval/Zone
Non ex
Cable Length
N/A
PMA.Evolution Ex zone 1, 10 m incl. covers
Ex Approval/Zone
Ex zone 1
Cable Length
10 m
PMA.Evolution Ex zone 1, 20 m | 65 ft (US,EU,UK) incl. covers
Ex Approval/Zone
Ex zone 1
Cable Length
20 m
PMA.Evolution Ex zone 1, 10 m | 33 ft (US,EU,UK) incl. covers
Ex Approval/Zone
Ex zone 1
Cable Length
10 m
PMA.Evolution Ex zone 1, 30 m incl. covers
Ex Approval/Zone
Ex zone 1
Cable Length
30 m

Increase your paint mixing efficiency while reducing your total cost of ownership: Benefit from the precise, reliable and fast results of the new PMA.Evolution. Its superior readability - both from an angle and from a distance - make it a practical and time-saving tool to work with. With a variety of accessories you can enhance the functionality and usability of this high-quality Made-in-Germany product.

  • Internal Mixing Module
  • Amazingly Fast Installation
  • New High-contrast Display
  • Clean Work Environment

Application Note

PMA.Evolution – Der neue PMA-Standard - Effizient. Effektiv. Einfach.
de 3.9 MB

Brochure

宣传手册:实验室称重产品精简目录
zh 9.9 MB
PMA.Evolution – The New PMA Standard - Economic. Efficient. Effective.
en 3.9 MB
PMA.Evolution - El nuevo estándar de PMA - Económica. Eficiente. Efectiva.
es 1.8 MB
PMA.Evolution – La nouvelle PMA standard - Économique, performante, efficace
fr 1.8 MB

Datasheet

PMA.Evolution (model EVO1X2)
en 117.8 kB
PMA.Evolution (Modell EVO1Y1)
de 123.1 kB
PMA.Evolution (model EVO1S1)
en 97.3 kB
PMA.Evolution (model EVO1Y1)
en 99.2 kB

User Manual

PMA.Evolution | PMA.HD — EVO1Y | LAB1Y - Installation Instructions — Paint-mixing Scales for Potentially Explosive Areas Zone 2
pl 6.0 MB
PMA.Evolution | PMA.HD — EVO1Y | LAB1Y — 用于潜在爆炸区域 2 区的涂料混合天平
zh 6.1 MB
PMA.Evolution | PMA.HD — EVO1Y | LAB1Y — Paint-Mixing Scales for Use in Potentially Explosive Atmospheres of Zone 2.
en 5.7 MB
PMA.Evolution | PMA.HD — EVO1Y | LAB1Y — Farbmischwaagen für den Einsatz in explosionsgefährdeten Bereichen der Zone 2
de 5.6 MB
PMA.Evolution | PMA.HD — EVO1Y | LAB1Y — Balanças de mistura de tinta para o uso em atmosfera potencialmente explosiva da zona 2
pt 6.0 MB
PMA.Evolution | PMA.HD — EVO1Y | LAB1Y — Balanzas para la mezcla de pinturas, para uso en áreas potencialmente explosivas de la zona 2
es 5.6 MB
PMA.Evolution | PMA.HD — EVO1Y | LAB1Y — Bilance per la miscelazione di vernici per l'utilizzo in aree a rischio di esplosione della zona 2
it 5.6 MB
Manual_PMA_Management_Software
en 319.4 kB
PMA.Evolution | PMA.HD — EVO1Y | LAB1Y — Váha na míchání barev pro použití v prostředí s nebezpečím výbuchu, zóna 2
cs 5.8 MB
Manual_PMA_Management_Software
de 541.1 kB
Manual_PMA_Management_Software
es 1.1 MB
Manual_PMA_Management_Software
fr 1.1 MB
PMA.Evolution | PMA.HD — EVO1Y | LAB1Y — Balances pour peintures pour l'utilisation dans les atmosphères explosives de la zone 2
fr 5.6 MB
External calibration weight 1 kg (class F2)

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

External calibration weight 5 kg (class F2)

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

External calibration weight 2 kg (class F2)

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

Customers Also Purchased

In-use cover for display (set of 10)

In-use cover for display (set of 10)

Learn More
In-use cover for column (set of 10)

In-use cover for column (set of 10)

Learn More
In-use cover for weighing pan (set of 10)

In-use cover for weighing pan (set of 10)

Learn More