Skip to content Skip to navigation menu

Paint-Mixing Scales PMA.Power

If you do not want to make any compromises when mixing large amounts of paint.

Weighing capacity 35 kg, readability 0.1 g

Choose your product

Products (2)

If you do not want to make any compromises when mixing large amounts of paint, the new PMA.Power is the ideal solution. Its monolithic weigh cell featuring a resolution of 0.1 g and a weighing capacity extending up to 35 kg enables you to pour components quickly and accurately into relatively large paint cans.

Thanks to its high resolution, you will also find it easy to pour in small amounts with total accuracy on the PMA.Power scale. This lets you save money by not having to buy a second scale.

  • Large 14-segment display
  • Scrolling text function
  • Especially for mixing under tough ambient conditions
  • Protected against overload
  • Calculation by factor function (to mix fractional amounts)
  • Recalculation function
  • Standard serial interface port

Brochure

宣传手册:实验室称重产品精简目录
zh 17.8 MB
PMA.Power – Awesome accuracy up to 35 kg
zh 681.8 kB
PMA.Power – Einfach stark bis 35 Kilo
de 136.8 kB
PMA.Power – Awesome accuracy up to 35 kg
en 135.6 kB
PMA.Power – Une précision impressionnante jusqu’à 35 kilos
fr 137.1 kB
PMA.Power – Semplicemente potente fino a 35 chili
it 136.5 kB
PMA.Power – Simplemente potente hasta 35 kilos
es 136.6 kB

Datasheet

Sartorius PMA.Power (Modell PMA35001)
de 102.1 kB
Sartorius PMA.Power (modèle PMA35001)
fr 101.0 kB
PMA.Power (Model PMA35001-X)
en 162.0 kB
Sartorius PMA.Power (Modell PMA35001-Y)
de 96.0 kB
Sartorius PMA.Power (Model PMA35001-Y)
en 93.9 kB
Sartorius PMA.Power pour Ex zone 2 (modèle PMA35001-Y)
fr 95.4 kB

Flyer

PMA.Power – Einfach stark bis 35 Kilo
de 661.1 kB
PMA.Power – Awesome accuracy up to 35 kg
en 660.8 kB
PMA.Power – Une précision impressionnante jusqu’à 35 kilos
fr 661.5 kB
PMA.Power – Impressionante precisione fino a 35 chili
it 661.0 kB
PMA.Power – Exactitud impresionante de hasta 35 kg
es 661.1 kB

User Manual

Sartorius PMA.Power - Modelo PMA35001
pt 2.0 MB
Sartorius PMA.Power - Modell PMA35001
de 947.8 kB
Sartorius PMA.Power - Model PMA35001
en 1.4 MB
Sartorius PMA.Power — Modèle PMA35001 — Balance électronique pour peinture
fr 1.4 MB
Sartorius PMA.Power - Modello PMA35001
it 949.5 kB
Sartorius PMA.Power - Modèle PMA35001-X
fr 5.5 MB
Sartorius PMA.Power - Modell PMA35001-X
de 4.6 MB
Sartorius PMA.Power - Model PMA35001-X
en 4.8 MB
Sartorius PMA.Power - Modello PMA35001-X
it 4.6 MB
Sartorius PMA.Power - Modell PMA35001-Y
de 1.3 MB
Sartorius PMA.Power Model PMA35001-Y — Electronic Paint-mixing Scale for Use in Zone 2 Hazardous Areas
en 1.2 MB
Sartorius PMA.Power — Model PMA35001-Y — Balance électronique pour peinture destinée à être utilisée dans les atmosphères explosibles de la zone 2
fr 3.4 MB
Sartorius PMA.Power Model PMA35001-Y — Bilancia elettronica per la miscelazione di vernici per l’utilizzo in aree a rischio di esplosione della zona 2
it 3.4 MB
Sartorius PMA.Power - Modelo PMA35001-X
es 4.5 MB
Sartorius PMA.Power, 型号 PMA35001, 电子调漆天平
zh 1.3 MB
Sartorius PMA.Power Model PMA35001-Y
en 2.8 MB
Sartorius PMA.Power - Modelo PMA35001-Y
es 4.2 MB
In-use cover for display of PMA.Quality | PMA.Power (PMA7501...| PMA35001...)

$29.00

These solvent-resistant covers designed for the professional environment of paint mixing will effectively protect your scales from dirt and spillage, helping to minimize your effort in cleaning.

Knob Weight
Knob Weight
Item no.:   YCW714-AC-00

$580.80

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.