Skip to content Skip to navigation menu

Knob Weights

Individual E1, E2, F1, F2 and M1 OIML class weights. The special steel knob weights are highly polished, corrosion-resistant and available from 1 g to 50 kg. They are non-magnetisable and have a density of 8.0 g/cm3. Packaged in a plastic case (up to 20 g) or a wooden case (from 50 g) the knob weights are comfortably to store.

Choose your product

Products (2)

Individual weight
Individual weight
Item no.:   YCW712-02
Accuracy Class acc. to OIML R111
E2
DAkkS Certificate
Yes
Knob Weight
Knob Weight
Item no.:   YCW714-AC-00
Accuracy Class acc. to OIML R111
F2
DAkkS Certificate
No