Skip to content Skip to navigation menu

Cylindrical Weights

Individual F1, F2 and M1 OIML class weights. The special steel or grey cast cylindrical weights are highly polished or painted black, corrosion-resistant and available from 100 kg to 1000 kg. The cylindrical weights are non-magnetisable and have a density of 8.0 g/cm3.

Choose your product

Products (1)

Cylindric weight with lug
Cylindric weight with lug
Item no.:   YCW823-00
Accuracy Class acc. to OIML R111
F1
Nominal Mass Value
200 kg