Skip to content Skip to navigation menu

Analytical Balances

Analytical balances for weighing up to 520 g maximum with 0.1 or 0.01 mg resolution. Cubis® provides max. weighing performance, security and full network capability. Equipped with a touch screen, it is also suitable for customised workflows (Q-Apps). Secura® guarantees high reliability and security in regulated areas for the most common weighing ranges. Quintix® is convenience in operation, calibration and data transfer. Practum® features weighing technology at the highest quality level.

Choose your product

Products (15)

Practum<sup>®</sup> Analytical Balance 220 g|0.1 mg, External Adjustment
Readability
0.1 mg
Maximum Weighing Capacity
220 g
Practum<sup>®</sup> Analytical Balance 120 g| 0.1 mg, External Adjustment
Readability
0.1 mg
Maximum Weighing Capacity
120 g
Practum<sup>®</sup> Precision Balance 210 g|1 mg, External Adjustment
Readability
1 mg
Maximum Weighing Capacity
210 g
Practum<sup>®</sup> Analytical Balance 60 g|0.1 mg, External Adjustment
Readability
0.1 mg
Maximum Weighing Capacity
60 g
Quintix® Analytical Balance 120 g x 0.1 mg
Readability
0.1 mg
Maximum Weighing Capacity
120 g