Choose your product
Water Purification (10)
Added to Shopping Cart
Item no.
H2OPRO-VF-B-TOC
TOC Monitor
Yes
Installation Option
Wall-mounted
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Low Endotoxin / RNase / DNase Values
Yes
Item no.
H2O-I-2-TOC-B
TOC Monitor
Yes
Installation Option
Wall-mounted
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm (ASTM type I) / < 0.05 MΩ × cm (type III)
Water Dispensing Flow Rate (Type 1)
2 L/min (ASTM Type 1) / 16 L/h (Type 3)
Item no.
H2O-I-1-TOC-B
TOC Monitor
Yes
Installation Option
Wall-mounted
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm (ASTM type I) / < 0.05 MΩ × cm (type III)
Water Dispensing Flow Rate (Type 1)
2 L/min (ASTM Type 1) / 8 L/h (Type 3)
Item no.
H2O-II-1-TOC-B
TOC Monitor
Yes
Installation Option
Wall-mounted
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm (ASTM Type I) / < 5 - 15 MΩ × cm (Type II)
Water Dispensing Flow Rate (Type 1)
2 L/min (ASTM Type 1) / 5 L/h (Type 2)
Item no.
H2O-II-2-TOC-B
TOC Monitor
Yes
Installation Option
Wall-mounted
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm (ASTM Type I) / < 5 - 15 MΩ × cm (Type II)
Water Dispensing Flow Rate (Type 1)
2 L/min (ASTM Type 1) / 10 L/h (Type 2)
Item no.
H2OPRO-UV-B-TOC
TOC Monitor
Yes
Installation Option
Wall-mounted
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Low Endotoxin / RNase / DNase Values
No