Choose your product
Water Purification (3)
Added to Shopping Cart
Item no.
H2O-I-2-T
TOC Level (depending on feed water)
< 5 ppb (AS Type I)
Installation Option
Benchtop
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm (ASTM type I) / < 0.05 MΩ × cm (type III)
Water Dispensing Flow Rate (Type 1)
2 L/min (ASTM Type 1) / 16 L/h (Type 3)
Item no.
H2O-I-2-B
TOC Level (depending on feed water)
< 5 ppb (AS Type I)
Installation Option
Wall-mounted
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm (ASTM type I) / < 0.05 MΩ × cm (type III)
Water Dispensing Flow Rate (Type 1)
2 L/min (ASTM Type 1) / 16 L/h (Type 3)