Skip to content Skip to navigation menu

arium® pro Ultrapure Lab Water Systems

The arium® pro ultrapure water systems meet, and exceed, ASTM Type 1 water quality at an unmatched cost of ownership for any application. Available in a choice of five modular-design systems, this range offers the widest selection of features and options for customised configuration. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves.

   

Choose your product

Products (14)

arium® pro VF Ultrapure Water System
arium® pro VF Ultrapure Water System
Item no.: H2OPRO-VF-B-TOC
Low Endotoxin / RNase / DNase Values
Yes
Total Organic Carbon (TOC)
≤ 2 ppb
arium® pro UV Ultrapure Water System
arium® pro UV Ultrapure Water System
Item no.: H2OPRO-UV-B-TOC
Low Endotoxin / RNase / DNase Values
No
Total Organic Carbon (TOC)
≤ 2 ppb
arium® pro VF Ultrapure Water System
Low Endotoxin / RNase / DNase Values
Yes
Total Organic Carbon (TOC)
≤ 2 ppb
arium® pro Ultrapure Water System
Low Endotoxin / RNase / DNase Values
No
Total Organic Carbon (TOC)
< 5 ppb
arium® pro B Ultrapure Water System
Low Endotoxin / RNase / DNase Values
No
Total Organic Carbon (TOC)
< 5 ppb

Unlike competitive systems, lab water systems of the arium® pro series are modular-designed, providing high flexibility to adapt to your specific needs. As a result, they give you the best return on your investment. Each system meets and exceeds the ASTM Type 1 standard, ensuring best-in-class reproducibility of results.

You can choose among four arium® pro systems with the right combination of modular components tailored to your specific application, such as a UV lamp, an ultrafilter module and a TOC monitor: arium®, arium® pro UF, arium® pro UV and arium® pro VF. Moreover, you can opt for an affordable version that provides all the essential performance features you need in a lab water purification system: arium® pro.

Standard Applications:

  • HPLC
  • GC-MS, AAS, ICP-MS
  • Ion chromatography
  • TOC analysis
  • PCR
  • Electrophoresis
  • Endotoxin analysis
  • Immunocytochemistry
  • Pure water for preparation of cell culture media
  • Pure water for production of monoclonal antibodies
  • Photometry

Lowest TOC content

The 185 | 254 nm UV lamp, which can be integrated as an option, not only prevents microbiological growth, but also minimizes total organic compounds (TOC) in purified water. The low TOC level of < 2 ppb in arium® water therefore ensures the reproducibility and reliability of your lab results. Moreover, you can have TOC readings continuously checked and displayed in real time by our optionally integrated TOC monitor specially developed for this ultrapure water system. To ensure reliable removal of endotoxins, microorganisms and particles as well as DNase and RNase, you can also opt for an arium® pro system with a built-in ultrafilter featuring the most advanced crossflow technology. This ultrafilter makes the arium® pro ideal for use in cell cultivation and your other special laboratory applications.

Major Advantages of arium® pro:

  • Modular units pre-assembled according to specific applications
  • The lowest TOC level, along with a real-time monitoring function
  • Exceptionally efficient removal of endotoxins, DNase and RNase
  • High Flexibility
  • Total ease of operation

On top of these benefits already mentioned, the arium® pro offers an impressive range of additional features, such as a choice of dispensing options, data-saving and printout functions, and color-coded alert messaging and information, etc.

An arium® pro system is the best choice for your many daily applications in the lab.

Brochure

arium® Wasseraufbereitungssysteme
de 1.8 MB
arium® ラボ ウォーター システム
2.9 MB
Sistemi di purificazione dell’acqua arium®
it 2.0 MB
arium® Water Purification Systems
en 4.9 MB

Datasheet

arium® SterilePlus
en 139.6 kB
arium® SterilePlus
de 139.7 kB
Sistemi per acqua ultrapura arium® pro — Orientati alle applicazioni e versatili per rispondere alle esigenze più elevate
it 1.3 MB
Systèmes de production d’eau ultrapure arium® pro — Orientés application et flexibles pour répondre aux exigences les plus élevées
fr 1.3 MB
Sistemas de Água Ultrapura arium® pro — Aplicação orientada e flexível para atender as mais altas exigências
pt 1.3 MB
arium® pro системы получения ультрачистой воды — Многофункциональные и гибкие, чтобы отвечать самым высоким требованиям
ru 1.5 MB
Datasheet Service LPS Installation Lab Water
en 469.4 kB
Datasheet Service LPS Installation Lab Water
de 482.2 kB
Datasheet Service LPS IQ-OQ Lab Water
en 417.9 kB
Datasheet Service LPS IQ-OQ Lab Water
de 429.1 kB
Datasheet Service LPS Preventative Maintenance Lab Water
en 439.6 kB
Data Service LPS Preventative Maintenance Lab Water
de 448.7 kB
Hollow Fiber Ultrafilter 611CDU5
en 92.6 kB
Hohlfaser-Ultrafilter 611CDU5
de 93.0 kB
arium® Cartridge Sets — for ultrapure water systems
en 120.4 kB
arium® Kartuschensets — für Reinstwassersysteme
de 120.9 kB
Ultrafiltro 611CDU5 de fibra hueca
es 89.0 kB
Ultrafiltro a fibre cave 611CDU5
it 88.7 kB
Ultrafiltre à fibres creuses 611CDU5
fr 93.4 kB
arium® Dispenser Gun — The solution for greater flexibility in the laboratory.
en 294.3 kB
arium® Dosierpistole — Die Lösung für mehr Flexibilität im Labor.
de 276.7 kB
arium® Water Guard
en 73.5 kB
arium® Water Guard
fr 73.9 kB
arium® Water Guard
de 73.9 kB
arium® Water Guard
es 74.0 kB
arium® Water Guard
it 73.8 kB
arium® pro Reinstwassersysteme — Anwendungsorientiert und flexibel für höchste Ansprüche
de 1.2 MB

Publication

Flow Cytometry Applied to Plant Reproductive Biology
en 1.4 MB
Des solutions propres: Eau pour la purification de glutathion-S-transferase (GST) par chromatographie d’affinité
fr 425.6 kB
Signaling Substances Used in Plant Defense: HPLC-MS/MS Analysis of Jasmonates
en 1.2 MB
Clean Solutions Fuel Affinity Chromatography
en 101.4 kB
Cytométrie en flux et système d'eau ultrapure arium® pour comprendre plus facilement les secrets de la reproduction des plantes — Cytométrie en flux appliquée à la biologie de la reproduction végétale
fr 317.0 kB
Cytométrie en flux et système d’eau ultrapure arium® pour comprendre plus facilement les secrets de la reproduction des plantes — Cytométrie en flux appliquée à la biologie de la reproduction végétale
fr 369.3 kB
Eau ultrapure pour procédure analytique HPLC
fr 568.2 kB
Le vide intelligent fait faire des économies
fr 311.9 kB
Métabolites secondaires dans le mécanisme de défense des plantes — Analyse HPLC-MS/MS de jasmonates
fr 297.3 kB
L'eau ultrapure en tant que composant des méthodes de mesure multiparamètres utilisées dans la recherche sur les médicaments
fr 1.2 MB
L’eau ultrapure en tant que composant des méthodes de mesure multiparamètres utilisées dans la recherche sur les médicaments
fr 390.3 kB
Signalstoffe der pflanzlichen Abwehr — HPLC-MS/MS-Analyse von Jasmonaten
de 1.4 MB
Durchflusszytometrie — Anwendung in der Pflanzen-Reproduktionsbiologie
de 2.9 MB
Reinstwasser als Bestandteil multiparametrischer Messverfahren in der Wirkstoffforschung
de 2.7 MB
Água ultrapura para analise em HPLC
pt 1.2 MB
Citometria de fluxo aplicada à biologia reprodutiva de plantas
pt 2.3 MB
Ensaio de endotoxina quantitativo de água ultrapura
pt 1.1 MB
Uso de la citometría de flujo y agua ultrapura arium® para revelar los secretos reproductivos de las plantas
es 1.0 MB
Soluciones limpias: agua para la purificación de glutatión S-transferasa (GST) mediante cromatografía de afinidad
es 1.1 MB
Ensayo cuantitativo de endotoxina del agua ultrapura
es 5.5 MB
Sinalização de Substâncias Utilizadas na Defesa das Plantas — Análise HPLC-MS/MS dos Jasmonatos
pt 670.4 kB
Agua ultrapura como componente para ensayos multiparamétricos usados en el descubrimiento de fármacos
es 271.6 kB
Sustancias indicadoras de las defensas de las plantas
es 501.7 kB
Agua ultrapura para análisis con HPLC
es 402.6 kB
Publi_arium_Flow-Cytometry_Argentina_s.pdf
es 2.2 MB
Quantitative Endotoxin Assay of Ultrapure Water
en 4.9 MB
Ultrapure Water for HPLC Analysis — The Role of Ultrapure Water
en 2.9 MB
Preventing Cell Death — Ultrapure water system lowers endotoxin content below prescribed limits
en 7.6 MB
Water is Life — Ultra Pure Water in Cell Cultivation
en 384.8 kB
Quantitative Endotoxinbestimmung von Reinstwasser
de 1.2 MB
Reinstwasser für die HPLC-SEC-Analytik
de 317.2 kB
Ultrapure Water — For Trace Analysis with ICP-MS
en 308.8 kB
Reinstwasser für die HPLC
de 1.7 MB
Durchflusszytometrie — Anwendung in der Pflanzen-Reproduktionsbiologie
de 978.6 kB
Flow Cytometry Applied to Plant Reproductive Biology
en 1.4 MB
In Situ Hybridization: The Importance of Ultrapure Water for RNA Technologies
en 1.3 MB
Reinstwasser — Für die ICP-Massenspektrometrie Element
de 276.3 kB
Eau ultrapure pour la spectrométrie de masse ICP
fr 2.0 MB
Sustancias indicadoras de las defensas de las plantas Análisis HPLC-MS/MS de jasmonatos
es 1.9 MB
Reinstwasser als Bestandteil multiparametrischer Messverfahren in der Wirkstoffforschung
de 2.7 MB
Uso de la citometría de flujo y agua ultrapura arium® para revelar los secretos reproductivos de las plantas
es 1.0 MB
Hibridación in situ El significado del agua ultrapura para tecnologías de RNA
es 634.5 kB
Arium® Analytical Kit
Arium® Analytical Kit
Item no.: H2O-A-PACK

$895.00

Analytical Kit | cartridge set for arium® VF & UV ultrapure water systems. The set includes two water purification cartridges: one prefilter cartridge and one polishing cartridge.

Arium® Biological Kit
Arium® Biological Kit
Item no.: H2O-B-PACK

$880.00

Consumables for lab water systems. From pre-treatment cartridges over polishing packs and RO-membranes to upgrade kits you find everything necessary for your daily work with arium® lab water systems.

Arium® Elemental Kit
Arium® Elemental Kit
Item no.: H2O-E-PACK

Consumables for lab water systems. From pre-treatment cartridges over polishing packs and RO-membranes to upgrade kits you find everything necessary for your daily work with arium® lab water systems.

Arium<sup>®</sup> Cleaning Syringe
Arium® Cleaning Syringe
Item no.: 611CDS1

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.

Arium® Conversion Kit
Arium® Conversion Kit
Item no.: H2O-ACK-D

Arium® Pro Dispense Gun with Wall Bracket

arium® dispense gun with wall mounting kit for dispensing ultrapure water, to use with arium® pro & 611. The dispense gun allows for sterile water dispensing through a 0.2 µm membrane final filter capsule and is easy and convenient to use thanks to its light weight and ergnonomic design.

Arium® Multifunction Stand

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.

Arium&lt;sup&gt;®&lt;/sup&gt; SterilePlus
Arium® SterilePlus
Item no.: 5441307H4--CE

$120.00

Arium®  Foot Switch
Arium® Foot Switch
Item no.: H2O-AFS1

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.

Arium® Tank Level Sensor
Arium® Tank Level Sensor
Item no.: H2O-ALS1

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.

Arium<sup>®</sup> Pro UV Lamp
Arium® Pro UV Lamp
Item no.: 611CEL1

$245.00

Arium<sup>®</sup> Ultrafilter
Arium® Ultrafilter
Item no.: 611CDU5

$1,230.00

Consumables for lab water systems. From pre-treatment cartridges over polishing packs and RO-membranes to upgrade kits you find everything necessary for your daily work with arium® lab water systems.

Arium<sup>®</sup> Water Guard
Arium® Water Guard
Item no.: 610AWG1

$450.00

arium® Water Guard detects water leaks early. That means your lab gets optimal protection against water damage. Thanks to its high-grade materials and its finely-tuned sensors, arium® Water Guard is the ideal partner for laboratory-grade and ultrapure water systems.

Customers Also Purchased

Arium<sup>®</sup> Pro UV Lamp

Arium® Pro UV Lamp

Learn More
Arium® Analytical Kit

Arium® Analytical Kit

Learn More
arium® comfort I TOC

arium® comfort I TOC

Learn More