Skip to content Skip to navigation menu

arium® comfort I combined water systems

The arium® comfort I delivers ASTM Type 1 ultrapure water and Type 3 pure water, all in one system. Directly connected to your potable feed water source, this system uses outstanding RO technology along with a unique ion-exchange cartridge to consistently deliver purified water of the highest quality. In addition, the intelligent iJust software optimizes your water usage and ensures time- and labor-saving operation.

Choose your product

Products (12)

arium® comfort I with 1 RO Module w/o TOC and UV Lamp
Maximum Flow Rate
2 L/min (ASTM Type 1) / 8 L/h (Type 3)
Total Organic Carbon (TOC)
< 5 ppb
arium® comfort I with 2 RO Modules w/o TOC
Maximum Flow Rate
2 L/min (ASTM Type 1) / 16 L/h (Type 3)
Total Organic Carbon (TOC)
≤ 2 ppb
arium® comfort I with 1 RO-Module w/o TOC
Maximum Flow Rate
2 L/min (ASTM Type 1) / 8 L/h (Type 3)
Total Organic Carbon (TOC)
≤ 2 ppb
arium® comfort I with 2 RO Modules w/o TOC and UV lamp
Maximum Flow Rate
2 L/min (ASTM Type 1) / 16 L/h (Type 3)
Total Organic Carbon (TOC)
< 5 ppb
arium® comfort I TOC
arium® comfort I TOC
Item no.:   H2O-I-2-TOC-B
Maximum Flow Rate
2 L/min (ASTM Type 1) / 16 L/h (Type 3)
Total Organic Carbon (TOC)
≤ 2 ppb

The arium® comfort I is a combined system for producing ASTM Type 1 ultrapure water and Type 3 pure water. This system features the latest reverse osmosis technology and a unique filter cartridge to deliver water of the highest reproducible quality.

The arium® comfort I consistently delivers reagent-grade ultrapure water at rates of up to 2 l/min. The quality of this water even exceeds ASTM Type 1 specifications. Moreover, arium® comfort I supplies Type 3 pure water at rates of 8 or 16 l/h.

Pure water produced by arium® comfort I is stored in the unique, closed arium® bagtank system, which reliably protects your purified water from secondary contamination. This ensures that you consistently obtain the best water quality and, therefore, reproducible results.

Applications

  • HPLC
  • GC-MS, AAS, ICP-MS
  • Ion chromatography
  • TOC-Analysis
  • Photometry
  • Pure water for preparation of buffers and pH solutions
  • Purification of feed water used to supply ultrapure water systems
  • Rinsing glassware and laboratory vessels
  • Purification of feed water for various laboratory instruments, such as humidifiers, autoclaves and glassware dishwashers

iJust

Compared with conventional water systems, the arium® comfort I with its iJust software makes the best use of your water resources. Intelligent iJust enhances the quality of purified water, reduces your water usage, and calculates the optimal cleaning cycles for the system.

  • Premium product water quality at all times
  • Optimized, economic water consumption
  • Guaranteed longer life of down-stream ultrapure water systems

Display with Touch Function

Navigate easily and intuitively using the clearly structured arium® menu – a light touch on the display is all it takes for error-free control, even while you’re wearing gloves.

Lowest TOC content

The 185 | 254 nm UV lamp, which can be integrated as an option, not only prevents microbiological growth, but also minimizes total organic compounds (TOC) in purified water. The low TOC level of < 2 ppb in arium® water therefore ensures the reproducibility and reliability of your lab results. Moreover, you can have TOC readings continuously checked and displayed in real time by our optionally integrated TOC monitor specially developed for this ultrapure water system.

Major Advantages of arium® comfort I:

The arium® comfort I integrates perfectly into your given space requirements in the lab, whether as a bench-top, wall-mounted or a built-in unit.

  • The highest product water quality at all times
  • Optimized, lean and green water usage
  • Guaranteed longer life of downstream ultrapure water systems
  • Total ease of use
  • The lowest TOC level with constant monitoring option
  • High system flexibility to meet your specific needs

Brochure

arium® Wasseraufbereitungssysteme
de 1.8 MB
Sistemi di purificazione dell’acqua arium®
it 2.0 MB
arium® Water Purification Systems
en 1.8 MB
arium® ラボ ウォーター システム
ja 2.9 MB
宣传手册:实验室纯水系统精简目录
zh 8.4 MB

Datasheet

arium® SterilePlus
de 139.7 kB
arium® comfort II JI — Mejor Tecnología Sin Compromiso
es 812.9 kB
arium® comfort II — La migliore tecnologia senza compromessi
it 806.3 kB
arium® Water Guard
fr 73.9 kB
arium® comfort I — Platzsparende Twin Technologie
de 788.0 kB
arium® comfort I — Technologie combinée peu encombrante
fr 814.0 kB
arium® comfort I — Sistema combinato salvaspazio
it 768.7 kB
arium® comfort II — Melhor Tecnologia Sem Compromisso
pt 800.1 kB
arium® Water Guard
it 73.8 kB
arium® SterilePlus
en 139.6 kB
arium® comfort II — Лучшая технология очистки воды. Без компромиссов.
ru 1.0 MB
arium® Dosierpistole — Die Lösung für mehr Flexibilität im Labor.
de 276.7 kB
arium® comfort I — Технология Twin, сохраняющая пространство
ru 993.9 kB
arium® Water Guard
de 73.9 kB
arium® Water Guard
es 74.0 kB
arium® Dispenser Gun — The solution for greater flexibility in the laboratory.
en 294.3 kB
arium® comfort I — Space-saving Twin Technology
en 785.6 kB
arium® comfort II — Beste Technologie Ohne Kompromisse
de 808.7 kB
arium® comfort II — La meilleure technologie sans compromis
fr 814.0 kB
arium® comfort I — Tecnologia Twin de Economia de Espaço
pt 767.6 kB
arium® Water Guard
en 73.5 kB
arium® comfort II — Best Technology Without Compromise
en 807.4 kB
arium® comfort I — Doble Tecnología que ahorra espacio
es 775.3 kB
arium® bag 20
arium® bag 20
Item no.:   H2O-CBS-20

$126.00

Consumables for lab water systems. From pre-treatment cartridges over polishing packs and RO-membranes to upgrade kits you find everything necessary for your daily work with arium® lab water systems.

arium® bag 50
arium® bag 50
Item no.:   H2O-CBS-50

$157.00

Consumables for lab water systems. From pre-treatment cartridges over polishing packs and RO-membranes to upgrade kits you find everything necessary for your daily work with arium® lab water systems.

arium® Comfort Kit
arium® Comfort Kit
Item no.:   H2O-C-PACK

$495.00

Consumables for lab water systems. From pre-treatment cartridges over polishing packs and RO-membranes to upgrade kits you find everything necessary for your daily work with arium® lab water systems.

arium® Cleaning Syringe
arium® Cleaning Syringe
Item no.:   611CDS1

$49.00

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.

arium® RO Cleaning Set
arium® RO Cleaning Set
Item no.:   H2O-CCS

$82.00

Consumables for lab water systems. From pre-treatment cartridges over polishing packs and RO-membranes to upgrade kits you find everything necessary for your daily work with arium® lab water systems.

arium® Conversion Kit
arium® Conversion Kit
Item no.:   H2O-ACK-D

$700.00

arium® pro dispense gun height-adjustable

$1,165.00

arium® pro dispense, inclusive wall mounting kit

$715.00

arium® dispense gun with wall mounting kit for dispensing ultrapure water, to use with arium® pro & 611. The dispense gun allows for sterile water dispensing through a 0.2 µm membrane final filter capsule and is easy and convenient to use thanks to its light weight and ergnonomic design.

arium® multifunction stand
arium® multifunction stand
Item no.:   H2O-ADD

$1,410.00

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.

arium® pro display mounting kit
arium® pro display mounting kit
Item no.:   H2OPRO-ADM1

$790.00

arium® hight-adjustable tripod for display / dispense unit. The package includes a hight-adjustable tripod, a slide with holder for display / dispense unit and an operation instruction.

arium® Sterile Filter
arium® Sterile Filter
Item no.:   5441307H4--CE

$118.00

arium® foot switch
arium® foot switch
Item no.:   H2O-AFS1

$330.00

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.

arium® Distribution Pump bagtank 20

$623.00

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.

arium® Distribution Pump bagtank 20 US

$405.00

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.

arium® RO Module (advance RO & comfort I systems)

$610.00

Choose from the widest array of options and accessories to customise your lab water system to your specific needs.

arium® RO Module (advance RO & comfort I systems)

$1,220.00

Choose from the widest array of options and accessories to customise your lab water system to your specific needs.

arium® bagtank Rollers
arium® bagtank Rollers
Item no.:   H2O-ATR

$120.00

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.

arium® bagtank 100
arium® bagtank 100
Item no.:   H2O-AOV-100

The pure water is stored in the innovative, closed arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

arium® bagtank 100 US
arium® bagtank 100 US
Item no.:   H2O-AOV-100-US

$2,085.00

The pure water is stored in the innovative, closed arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

arium® bagtank 100 w/o integrated pump

$1,760.00

The pure water is stored in the innovative, closed arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

arium® bagtank 20
arium® bagtank 20
Item no.:   H2O-AOV-20

$905.00

The pure water is stored in the innovative, closed arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

arium® bagtank 50
arium® bagtank 50
Item no.:   H2O-AOV-50

The pure water is stored in the innovative, closed arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

arium® bagtank 50 US
arium® bagtank 50 US
Item no.:   H2O-AOV-50-US

$1,705.00

The pure water is stored in the innovative, closed arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

arium® bagtank 50 w/o integrated pump

$1,320.00

The pure water is stored in the innovative, closed arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

arium® bagtank Wall Bracket
arium® bagtank Wall Bracket
Item no.:   H2O-ATB

$205.00

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.

arium® Water Guard
arium® Water Guard
Item no.:   610AWG1

$445.00

arium® Water Guard detects water leaks early. That means your lab gets optimal protection against water damage. Thanks to its high-grade materials and its finely-tuned sensors, arium® Water Guard is the ideal partner for laboratory-grade and ultrapure water systems.

Customers Also Purchased

arium® RO Module (advance RO & comfort I systems)

arium® RO Module (advance RO & comfort I systems)

Learn More
Installation

Installation

Learn More
arium® bagtank 50

arium® bagtank 50

Learn More
arium® bag 50

arium® bag 50

Learn More
arium® Comfort Kit

arium® Comfort Kit

Learn More
arium® Ultra Filter

arium® Ultra Filter

Learn More