Skip to content Skip to navigation menu

arium® advance Reverse Osmosis (RO) pure water systems

First-class Type 3 reverse osmosis water: The arium® advance RO features the highest ion retention at rates of up to 24 l/h. Directly connected to your potable feed water source, this system delivers pure water of the highest quality. Its outstanding RO technology along with its innovative iJust software optimizes your water usage and ensures time- and labor-saving operation.

Choose your product

Products (6)

arium® advance Reverse Osmosis System
Maximum Flow Rate
8 L/h
Installation Option
Benchtop
arium® advance RO Wall Mounted System
Maximum Flow Rate
24 L/h
Installation Option
Wall-mounted
arium® advance Reverse Osmosis System
Maximum Flow Rate
16 L/h
Installation Option
Benchtop
arium® advance Reverse Osmosis System
Maximum Flow Rate
8 L/h
Installation Option
Wall-mounted
arium® advance Reverse Osmosis System
Maximum Flow Rate
16 L/h
Installation Option
Wall-mounted

The arium® advance RO system provides Type 3 reverse osmosis water of the highest quality. Unlike conventional water purification systems, this arium® system is designed with you and your busy-day schedule in mind: its unique, touch-function display, along with intuitive menu navigation, takes out the guesswork and puts in total ease of operation. Featuring a choice of constant flow rates of 8, 16 and 24 l/h and automatic RO membrane backflushing with purified water, the arium® advance RO is the optimal choice for your daily laboratory applications.

Pure water produced by arium® advance RO is stored in the unique, closed arium® bagtank system, which reliably protects your purified water from secondary contamination. This ensures that you consistently obtain the best water quality and, therefore, reproducible results.

Applications

  • Purification of feed water used to supply ultrapure water systems
  • Rinsing glassware and laboratory vessels
  • Purification of feed water for various laboratory instruments, such as humidifiers, autoclaves and glassware dishwashers

iJust

Compared with conventional water systems, the arium® advance RO with its iJust software makes the best use of your water resources. Intelligent iJust enhances the quality of purified water, reduces your water usage and calculates the optimal cleaning cycles for the system.

Display with Touch Function

Navigate easily and intuitively using the clearly structured arium® menu – a light touch on the display is all it takes for error-free control, even while you’re wearing gloves.

High System Flexibility

The arium® integrates perfectly into your given space requirements in the lab, whether as a bench-top, wall-mounted or a built-in unit.

Major Advantages of arium® advance RO:

  • The highest product water quality at all times
  • Optimised, lean and green water usage
  • Guaranteed longer life of downstream ultrapure water systems
  • Total ease of use
  • High system flexibility to meet your specific needs

Brochure

arium® Water Purification Systems
en 1.8 MB
Sistemi di purificazione dell’acqua arium®
it 2.0 MB
arium® Wasseraufbereitungssysteme
de 1.8 MB
arium® ラボ ウォーター システム
ja 2.9 MB
宣传手册:实验室纯水系统精简目录
zh 8.4 MB

Datasheet

arium® Water Guard
it 73.8 kB
arium® advance RO — Sistema de osmose reversa com iJust
pt 814.1 kB
arium® advance RO — Reverse osmosis system with iJust
en 832.6 kB
arium® Water Guard
fr 73.9 kB
arium® advance RO — Sistema de ósmosis inversa con iJust
es 820.4 kB
arium® advance RO — Sistema ad osmosi inversa con iJust
it 820.6 kB
arium® advance RO — Système d’osmose inverse avec iJust
fr 821.7 kB
arium® Water Guard
en 73.5 kB
arium® advance RO — Система обратного осмоса с функцией iJust
ru 978.8 kB
arium® Dosierpistole — Die Lösung für mehr Flexibilität im Labor.
de 276.7 kB
arium® Water Guard
de 73.9 kB
arium® advance RO — Umkehrosmose System mit iJust
de 834.5 kB
arium® Dispenser Gun — The solution for greater flexibility in the laboratory.
en 294.3 kB
arium® Water Guard
es 74.0 kB
arium® bag 20
arium® bag 20
Item no.:   H2O-CBS-20

$126.00

Consumables for lab water systems. From pre-treatment cartridges over polishing packs and RO-membranes to upgrade kits you find everything necessary for your daily work with arium® lab water systems.

arium® bag 50
arium® bag 50
Item no.:   H2O-CBS-50

$157.00

Consumables for lab water systems. From pre-treatment cartridges over polishing packs and RO-membranes to upgrade kits you find everything necessary for your daily work with arium® lab water systems.

arium® RO Cleaning Set
arium® RO Cleaning Set
Item no.:   H2O-CCS

$82.00

Consumables for lab water systems. From pre-treatment cartridges over polishing packs and RO-membranes to upgrade kits you find everything necessary for your daily work with arium® lab water systems.

arium® Sterile Filter
arium® Sterile Filter
Item no.:   5441307H4--CE

$118.00

arium® Distribution Pump bagtank 20

$623.00

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.

arium® Distribution Pump bagtank 20 US

$405.00

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.

arium® RO Module (advance RO & comfort I systems)

$610.00

Choose from the widest array of options and accessories to customise your lab water system to your specific needs.

arium® RO Module (advance RO & comfort I systems)

$1,220.00

Choose from the widest array of options and accessories to customise your lab water system to your specific needs.

arium® RO Module (advance EDI & comfort II systems)

$1,590.00

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.

arium® bagtank Rollers
arium® bagtank Rollers
Item no.:   H2O-ATR

$120.00

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.

arium® bagtank 100
arium® bagtank 100
Item no.:   H2O-AOV-100

The pure water is stored in the innovative, closed arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

arium® bagtank 100 US
arium® bagtank 100 US
Item no.:   H2O-AOV-100-US

$2,085.00

The pure water is stored in the innovative, closed arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

arium® bagtank 20
arium® bagtank 20
Item no.:   H2O-AOV-20

$905.00

The pure water is stored in the innovative, closed arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

arium® bagtank 50
arium® bagtank 50
Item no.:   H2O-AOV-50

The pure water is stored in the innovative, closed arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

arium® bagtank 50 US
arium® bagtank 50 US
Item no.:   H2O-AOV-50-US

$1,705.00

The pure water is stored in the innovative, closed arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

arium® Ultra Filter
arium® Ultra Filter
Item no.:   H2O-CUF

$305.00

arium® bagtank Wall Bracket
arium® bagtank Wall Bracket
Item no.:   H2O-ATB

$205.00

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.

arium® Water Guard
arium® Water Guard
Item no.:   610AWG1

$445.00

arium® Water Guard detects water leaks early. That means your lab gets optimal protection against water damage. Thanks to its high-grade materials and its finely-tuned sensors, arium® Water Guard is the ideal partner for laboratory-grade and ultrapure water systems.

Customers Also Purchased

arium® bagtank dispense gun inclusive hight-adjustable stand

arium® bagtank dispense gun inclusive hight-adjustable stand

Learn More
arium® bagtank 20

arium® bagtank 20

Learn More
arium® RO Module (advance RO & comfort I systems)

arium® RO Module (advance RO & comfort I systems)

Learn More
arium® advance RO Benchtop System

arium® advance RO Benchtop System

Learn More